Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|
393C | Series N/A 395 | D - Cup Outer Diameter N/A 4.4680 in113.487 mm | C - Cup Width N/A 0.8060 in20.472 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
393WE | Series N/A 395 | D - Cup Outer Diameter N/A 4.5900 in116.586 mm | C - Cup Width N/A 1.1859 in30.122 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
394 | Series N/A 395 | D - Cup Outer Diameter N/A 4.3307 in110 mm | C - Cup Width N/A 0.8661 in21.999 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39412 | Series N/A 39000 | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39414X | Series N/A 39000 | D - Cup Outer Diameter N/A 4.1339 in105.001 mm | C - Cup Width N/A 0.6299 in15.999 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39422 | Series N/A 39000 | D - Cup Outer Diameter N/A 4.2188 in107.158 mm | C - Cup Width N/A 0.8348 in21.204 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39433 | Series N/A 39000 | D - Cup Outer Diameter N/A 4.3330 in110.058 mm | C - Cup Width N/A 0.6786 in17.236 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
394A | Series N/A 395 | D - Cup Outer Diameter N/A 4.3307 in110 mm | C - Cup Width N/A 0.7411 in18.824 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
394ARB | Series N/A 395 | D - Cup Outer Diameter N/A 4.3307 in110 mm | C - Cup Width N/A 0.7411 in18.824 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
394AS | Series N/A 395 | D - Cup Outer Diameter N/A 4.3307 in110 mm | C - Cup Width N/A 0.7411 in18.824 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
394AX | Series N/A 395 | D - Cup Outer Diameter N/A 4.3307 in110 mm | C - Cup Width N/A 0.7411 in18.824 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
394CS | Series N/A 395 | D - Cup Outer Diameter N/A 4.4680 in113.487 mm | C - Cup Width N/A 0.7411 in18.824 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
394XS | Series N/A 395 | D - Cup Outer Diameter N/A 4.3301 in109.985 mm | C - Cup Width N/A 0.7480 in18.999 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39520 | Series N/A 39500 | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39520P | Series N/A 39500 | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39520XX | Series N/A 39500 | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39521 | Series N/A 39500 | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39522 | Series N/A 39500 | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
39528 | Series N/A 39500 | D - Cup Outer Diameter N/A 4.7238 in119.985 mm | C - Cup Width N/A 1.0610 in26.949 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
412 | Series N/A 415 | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
41286 | Series N/A 41000 | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
412A | Series N/A 415 | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
413 | Series N/A 415 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 1.03 in26.162 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
413X | Series N/A 415 | D - Cup Outer Diameter N/A 3.5433 in90 mm | C - Cup Width N/A 0.8661 in21.999 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
414 | Series N/A 415 | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |