Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 501 - 525 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

414A 415 3.4843 in
88.501
mm
0.875 in
22.225
mm
414X 415 3 1/2 in
88.900
mm
0.875 in
22.225
mm
414XA 415 3.5433 in
90
mm
0.875 in
22.225
mm
421417 420000 14.1732 in
359.999
mm
2.5000 in
63.500
mm
421437 420000 14.3720 in
365.049
mm
2.5000 in
63.500
mm
421450 420000 14.5000 in
368.300
mm
2.5000 in
63.500
mm
423296 423000 29.5200 in
749.808
mm
3.75 in
95.25
mm
423300 423000 29.9950 in
761.873
mm
3.75 in
95.25
mm
424405 424000 40.5000 in
1028.7
mm
4.75 in
120.65
mm
425299 425000 29.9950 in
761.873
mm
4 in
101.6
mm
42584 42000 5.8437 in
148.430
mm
0.8438 in
21.433
mm
42584XX 42000 5.8437 in
148.430
mm
0.8438 in
21.433
mm
42585 42000 5.8437 in
148.430
mm
1 in
25.4
mm
42586 42000 5.8437 in
148.430
mm
1.25 in
31.75
mm
42587 42000 5 7/8 in
149.225
mm
0.9688 in
24.608
mm
42590 42000 5.9045 in
149.974
mm
0.9688 in
24.608
mm
42620 42600 5 in
127
mm
0.875 in
22.225
mm
42624 42600 5.1171 in
129.974
mm
1.063 in
27
mm
426330 426000 33.0000 in
838.200
mm
4.125 in
104.775
mm
428420 428000 42.0000 in
1066.800
mm
5.5 in
139.7
mm
428423 428000 42.1220 in
1069.899
mm
5.5 in
139.7
mm
429XS 435 3.5433 in
90
mm
1 in
25.4
mm
430X 435 3.5433 in
90
mm
0.875 in
22.225
mm
431575 430000 15.7500 in
400.050
mm
2.5000 in
63.500
mm
432 435 3.7500 in
95.250
mm
0.875 in
22.225
mm
  Results 501 - 525 of 1000 « 21 22 23 24 25 »  
<