Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|
4320 | Series N/A 4300 | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
4328 | Series N/A 4300 | D - Cup Outer Diameter N/A 3.5450 in90.043 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
432A | Series N/A 435 | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
432AV | Series N/A 435 | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
432X | Series N/A 435 | D - Cup Outer Diameter N/A 3.7500 in95.250 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
433 | Series N/A 435 | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
43300 | Series N/A 43000 | D - Cup Outer Diameter N/A 3 in76.2 mm | C - Cup Width N/A 0.6563 in16.670 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
43312 | Series N/A 43000 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
43315 | Series N/A 43000 | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
43326 | Series N/A 43000 | D - Cup Outer Diameter N/A 3.2500 in82.550 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
4335 | Series N/A 4300 | D - Cup Outer Diameter N/A 3.5625 in90.488 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
433512 | Series N/A 433000 | D - Cup Outer Diameter N/A 51.0000 in1295.400 mm | C - Cup Width N/A 5.125 in130.175 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
435165 | Series N/A 435000 | D - Cup Outer Diameter N/A 16.5 in419.1 mm | C - Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
435165V | Series N/A 435000 | D - Cup Outer Diameter N/A 16.5 in419.1 mm | C - Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
44348 | Series N/A 44000 | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
44354 | Series N/A 44000 | D - Cup Outer Diameter N/A 3.543 in89.992 mm | C - Cup Width N/A 0.6875 in17.463 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
451212 | Series N/A 450000 | D - Cup Outer Diameter N/A 12.1250 in307.975 mm | C - Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
451250 | Series N/A 450000 | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | C - Cup Width N/A 2.4375 in61.913 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
452 | Series N/A 455 | D - Cup Outer Diameter N/A 4.25 in107.95 mm | C - Cup Width N/A 1.063 in27 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
4520 | Series N/A 4500 | D - Cup Outer Diameter N/A 3.9843 in101.201 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
45220 | Series N/A 45200 | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
45221 | Series N/A 45200 | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
45222 | Series N/A 45200 | D - Cup Outer Diameter N/A 4-3/16 in106.363 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
452A | Series N/A 455 | D - Cup Outer Diameter N/A 4.25 in107.95 mm | C - Cup Width N/A 1.063 in27 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
453 | Series N/A 455 | D - Cup Outer Diameter N/A 4.25 in107.95 mm | C - Cup Width N/A 1.063 in27 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |