Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 601 - 625 of 1000 Unit of Measure: Imperial Metric Both « 21 22 23 24 25 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

494A 495 5.6875 in
144.463
mm
0.875 in
22.225
mm
49520 49500 4 in
101.600
mm
1 in
25.4
mm
49520W 49500 4 in
101.600
mm
1 in
25.4
mm
49521 49500 4 in
101.600
mm
1.125 in
28.575
mm
49522 49500 4 in
101.600
mm
1 in
25.4
mm
514110 514000 11.0000 in
279.400
mm
2.125 in
53.975
mm
517117 517000 11.7500 in
298.450
mm
1.75 in
44.45
mm
520X 525 3.9370 in
100
mm
1.0625 in
26.988
mm
522 525 4 in
101.600
mm
1.0625 in
26.988
mm
522A 525 3.9385 in
100.038
mm
1.25 in
31.75
mm
522X 525 3.9843 in
101.201
mm
1.0625 in
26.988
mm
523087 520000 30.8750 in
784.225
mm
2.125 in
53.975
mm
525320 525000 32.0000 in
812.800
mm
5.625 in
142.875
mm
525321 525000 32.0000 in
812.800
mm
5.5 in
139.7
mm
52618 52000 6.1875 in
157.163
mm
1.0313 in
26.195
mm
52618P 52000 6.1875 in
157.163
mm
1.0313 in
26.195
mm
526190 526000 19.0000 in
482.600
mm
2.375 in
60.325
mm
526190W 526000 19.0000 in
482.600
mm
2.375 in
60.325
mm
52630X 52000 6.2992 in
160
mm
1.0313 in
26.195
mm
52637 52000 6-3/8 in
161.925
mm
1.0313 in
26.195
mm
52638 52000 6-3/8 in
161.925
mm
1.1563 in
29.370
mm
52639 52000 6-3/8 in
161.925
mm
1.5625 in
39.688
mm
528480 528000 48.0000 in
1219.200
mm
6.5 in
165.1
mm
529157 529000 15.7500 in
400.050
mm
2.2500 in
57.150
mm
531300 531000 30.0000 in
762.000
mm
3.375 in
85.725
mm
  Results 601 - 625 of 1000 « 21 22 23 24 25 »  
<