Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 651 - 675 of 1000 Unit of Measure: Imperial Metric Both « 26 27 28 29 30 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

544118 544000 11.8125 in
300.038
mm
0.9375 in
23.813
mm
544118-SA 544000 11.8125 in
300.038
mm
0.9375 in
23.813
mm
545139 545000 13.9375 in
354.013
mm
0.875 in
22.225
mm
545141 545000 14.125 in
358.775
mm
0.875 in
22.225
mm
546355 546000 35.4950 in
901.573
mm
7.5 in
190.5
mm
547480 547000 48.0000 in
1219.200
mm
7.375 in
187.325
mm
552 555 4-7/8 in
123.825
mm
1.3125 in
33.338
mm
5520 5500 4.7343 in
120.251
mm
1.4375 in
36.513
mm
5521 5500 5.1181 in
130
mm
1.4375 in
36.513
mm
5524 5500 4.7343 in
120.251
mm
1.4375 in
36.513
mm
552A 555 4-7/8 in
123.825
mm
1.1875 in
30.163
mm
552AW 555 4-7/8 in
123.825
mm
1.1875 in
30.163
mm
552AX 555 4-7/8 in
123.825
mm
1.1875 in
30.163
mm
552-S 555 4-7/8 in
123.825
mm
1.062 in
26.975
mm
552-SX 555 4-7/8 in
123.825
mm
1.25 in
31.75
mm
5535 5500 4 13/16 in
122.238
mm
1.4375 in
36.513
mm
5535V 5500 4 13/16 in
122.238
mm
1.4375 in
36.513
mm
553A 555 4.9213 in
125.001
mm
1.1875 in
30.163
mm
553-S 555 5.1205 in
130.061
mm
1.1875 in
30.163
mm
553-SA 555 5.1159 in
129.944
mm
1.1875 in
30.163
mm
553X 555 4 13/16 in
122.238
mm
1.1875 in
30.163
mm
55434 55000C 4.3301 in
109.985
mm
0.7766 in
19.726
mm
55437 55000C 4.3750 in
111.125
mm
0.8125 in
20.638
mm
55443 55000C 4-7/16 in
112.713
mm
0.8125 in
20.638
mm
561251 560000 12.5000 in
317.500
mm
2.125 in
53.975
mm
  Results 651 - 675 of 1000 « 26 27 28 29 30 »  
<