Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|
544118 | Series N/A 544000 | D - Cup Outer Diameter N/A 11.8125 in300.038 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
544118-SA | Series N/A 544000 | D - Cup Outer Diameter N/A 11.8125 in300.038 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
545139 | Series N/A 545000 | D - Cup Outer Diameter N/A 13.9375 in354.013 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
545141 | Series N/A 545000 | D - Cup Outer Diameter N/A 14.125 in358.775 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
546355 | Series N/A 546000 | D - Cup Outer Diameter N/A 35.4950 in901.573 mm | C - Cup Width N/A 7.5 in190.5 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
547480 | Series N/A 547000 | D - Cup Outer Diameter N/A 48.0000 in1219.200 mm | C - Cup Width N/A 7.375 in187.325 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
552 | Series N/A 555 | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
5520 | Series N/A 5500 | D - Cup Outer Diameter N/A 4.7343 in120.251 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
5521 | Series N/A 5500 | D - Cup Outer Diameter N/A 5.1181 in130 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
5524 | Series N/A 5500 | D - Cup Outer Diameter N/A 4.7343 in120.251 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
552A | Series N/A 555 | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
552AW | Series N/A 555 | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
552AX | Series N/A 555 | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
552-S | Series N/A 555 | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | C - Cup Width N/A 1.062 in26.975 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
552-SX | Series N/A 555 | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | C - Cup Width N/A 1.25 in31.75 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
5535 | Series N/A 5500 | D - Cup Outer Diameter N/A 4 13/16 in122.238 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
5535V | Series N/A 5500 | D - Cup Outer Diameter N/A 4 13/16 in122.238 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
553A | Series N/A 555 | D - Cup Outer Diameter N/A 4.9213 in125.001 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
553-S | Series N/A 555 | D - Cup Outer Diameter N/A 5.1205 in130.061 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
553-SA | Series N/A 555 | D - Cup Outer Diameter N/A 5.1159 in129.944 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
553X | Series N/A 555 | D - Cup Outer Diameter N/A 4 13/16 in122.238 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
55434 | Series N/A 55000C | D - Cup Outer Diameter N/A 4.3301 in109.985 mm | C - Cup Width N/A 0.7766 in19.726 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
55437 | Series N/A 55000C | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
55443 | Series N/A 55000C | D - Cup Outer Diameter N/A 4-7/16 in112.713 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
561251 | Series N/A 560000 | D - Cup Outer Diameter N/A 12.5000 in317.500 mm | C - Cup Width N/A 2.125 in53.975 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |