Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 51 - 75 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

116098 116000 9.8750 in
250.825
mm
1.875 in
47.625
mm
116098W 116000 9.8750 in
250.825
mm
1.875 in
47.625
mm
117148 117000 14-3/4 in
374.650
mm
2.375 in
60.325
mm
121265 121000 26.5000 in
673.100
mm
4.5 in
114.3
mm
121265X 121000 26.5000 in
673.100
mm
4.5 in
114.3
mm
1220 1200 2.2500 in
57.150
mm
0.6875 in
17.463
mm
122125 122000 12.5000 in
317.500
mm
2 in
50.8
mm
12303 12000 3.0312 in
76.992
mm
0.4688 in
11.908
mm
125145 125000 14.5000 in
368.300
mm
2.125 in
53.975
mm
12520 12500 1.9380 in
49.225
mm
0.625 in
15.875
mm
126150 126000 15.0000 in
381.000
mm
2.2500 in
57.150
mm
127135 127000 13.7460 in
349.148
mm
1.75 in
44.45
mm
127137 127000 13.8125 in
350.838
mm
1.75 in
44.45
mm
127138 127000 13.9960 in
355.498
mm
1.75 in
44.45
mm
127140 127000 14 in
355.6
mm
1.75 in
44.45
mm
128160 128000 16.0000 in
406.400
mm
2.125 in
53.975
mm
128161 128000 16.1410 in
409.981
mm
2.125 in
53.975
mm
129172 129000 17.246 in
438.048
mm
2.125 in
53.975
mm
129174 129000 17.3208 in
439.948
mm
2.125 in
53.975
mm
131400 130000 14 in
355.6
mm
1.9375 in
49.213
mm
132125 132000 12.5000 in
317.500
mm
1.375 in
34.925
mm
132127 132000 12.5625 in
319.088
mm
1.375 in
34.925
mm
1328 1300 2.0625 in
52.388
mm
0.5625 in
14.288
mm
1328V 1300 2.0625 in
52.388
mm
0.5625 in
14.288
mm
1328X 1300 2.0625 in
52.388
mm
0.5625 in
14.288
mm
  Results 51 - 75 of 1000  1 2 3 4 5 »  
<