Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 776 - 800 of 1000 Unit of Measure: Imperial Metric Both « 31 32 33 34 35 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

672873 670000 28.7460 in
730.148
mm
3.25 in
82.55
mm
672A 675 6.6250 in
168.275
mm
1.375 in
34.925
mm
672P 675 6.6250 in
168.275
mm
1.1875 in
30.163
mm
673 675 6.6919 in
169.974
mm
1.1875 in
30.163
mm
67320 67300 8 in
203.2
mm
1.5 in
38.1
mm
67322 67300 7.7500 in
196.850
mm
1.5 in
38.1
mm
67324 67300 8 in
203.2
mm
1.8125 in
46.038
mm
673X 675 6.6929 in
170
mm
1.1875 in
30.163
mm
674 675 6.7500 in
171.450
mm
1.1875 in
30.163
mm
67675 67000 6.7500 in
171.450
mm
0.9948 in
25.268
mm
67720 67700 9 3/4 in
247.650
mm
1.5 in
38.1
mm
67720V 67700 9 3/4 in
247.650
mm
1.5 in
38.1
mm
67820 67800 10.5 in
266.7
mm
1.5 in
38.1
mm
67830 67800 11.0236 in
279.999
mm
1.4173 in
35.999
mm
67835 67800 11.4170 in
289.992
mm
1.4173 in
35.999
mm
67919 67900 11.0000 in
279.400
mm
1.4375 in
36.513
mm
67919-SA 67900 11.0000 in
279.400
mm
1.4375 in
36.513
mm
67920 67900 11.1250 in
282.575
mm
1.4375 in
36.513
mm
67920-SA 67900 11.1250 in
282.575
mm
1.4375 in
36.513
mm
67920V 67900 11.1250 in
282.575
mm
1.4375 in
36.513
mm
680270 680000 27.0000 in
685.800
mm
1 in
25.4
mm
68709 68000 7.0856 in
179.974
mm
1 in
25.4
mm
68712 68000 7-1/8 in
180.975
mm
1 in
25.4
mm
68712RB 68000 7-1/8 in
180.975
mm
1 in
25.4
mm
68726 68000 7-1/4 in
184.150
mm
1.1406 in
28.971
mm
  Results 776 - 800 of 1000 « 31 32 33 34 35 »  
<