Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|
690465 | Series N/A 690000 | D - Cup Outer Diameter N/A 46.5000 in1181.100 mm | C - Cup Width N/A 5.75 in146.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
69630 | Series N/A 69000 | D - Cup Outer Diameter N/A 6.3030 in160.096 mm | C - Cup Width N/A 0.8780 in22.301 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
6CE | Series N/A 5C | D - Cup Outer Diameter N/A 1.9349 in49.146 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
7 | Series N/A 5C | D - Cup Outer Diameter N/A 1.9352 in49.154 mm | C - Cup Width N/A 0.5940 in15.088 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
700167 | Series N/A 700000 | D - Cup Outer Diameter N/A 16.7500 in425.450 mm | C - Cup Width N/A 3 in76.2 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
711574 | Series N/A 710000 | D - Cup Outer Diameter N/A 15.7452 in399.928 mm | C - Cup Width N/A 2.126 in54 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
711600 | Series N/A 710000 | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | C - Cup Width N/A 1.5625 in39.688 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
717132 | Series N/A 717000 | D - Cup Outer Diameter N/A 13.2500 in336.550 mm | C - Cup Width N/A 2.5625 in65.088 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
71750 | Series N/A 71000 | D - Cup Outer Diameter N/A 7.5 in190.5 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
71753 | Series N/A 71000 | D - Cup Outer Diameter N/A 7.5581 in191.976 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
71788 | Series N/A 71000 | D - Cup Outer Diameter N/A 7.8730 in199.974 mm | C - Cup Width N/A 1.4488 in36.8 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
720236 | Series N/A 720000 | D - Cup Outer Diameter N/A 23.5000 in596.9 mm | C - Cup Width N/A 3.875 in98.425 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
722185 | Series N/A 722000 | D - Cup Outer Diameter N/A 18.5000 in469.900 mm | C - Cup Width N/A 2.75 in69.85 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
724191 | Series N/A 724000 | D - Cup Outer Diameter N/A 19.2500 in488.950 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
724195 | Series N/A 724000 | D - Cup Outer Diameter N/A 19.5000 in495.300 mm | C - Cup Width N/A 2.75 in69.85 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
72487 | Series N/A 72000 | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | C - Cup Width N/A 1 in25.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
72500 | Series N/A 72000C | D - Cup Outer Diameter N/A 5 in127 mm | C - Cup Width N/A 1 in25.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
726287 | Series N/A 726000 | D - Cup Outer Diameter N/A 28.7460 in730.148 mm | C - Cup Width N/A 4.5 in114.3 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
731437 | Series N/A 731000 | D - Cup Outer Diameter N/A 43.7008 in1110.000 mm | C - Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
731445 | Series N/A 731000 | D - Cup Outer Diameter N/A 44.5000 in1130.300 mm | C - Cup Width N/A 5 in127 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
736237 | Series N/A 736000 | D - Cup Outer Diameter N/A 23.9970 in609.524 mm | C - Cup Width N/A 2.5625 in65.088 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
736238 | Series N/A 736000 | D - Cup Outer Diameter N/A 23.9970 in609.524 mm | C - Cup Width N/A 2.375 in60.325 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
737260 | Series N/A 737000 | D - Cup Outer Diameter N/A 26.0 in660.400 mm | C - Cup Width N/A 2.4687 in62.705 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
737262 | Series N/A 737000 | D - Cup Outer Diameter N/A 26.0 in660.400 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
738172 | Series N/A 738000 | D - Cup Outer Diameter N/A 17.2500 in438.150 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |