Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|
73875 | Series N/A 73000 | D - Cup Outer Diameter N/A 8-3/4 in222.250 mm | C - Cup Width N/A 0.9375 in23.813 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
742 | Series N/A 745 | D - Cup Outer Diameter N/A 5.9090 in150.089 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
742A | Series N/A 745 | D - Cup Outer Diameter N/A 5.9045 in149.974 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
742V | Series N/A 745 | D - Cup Outer Diameter N/A 5.9090 in150.089 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
742X | Series N/A 745 | D - Cup Outer Diameter N/A 5.9090 in150.089 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
743 | Series N/A 745 | D - Cup Outer Diameter N/A 5.9055 in150 mm | C - Cup Width N/A 1.378 in35.001 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
743320 | Series N/A 743000 | D - Cup Outer Diameter N/A 32.0000 in812.800 mm | C - Cup Width N/A 2.375 in60.325 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
743X | Series N/A 745 | D - Cup Outer Diameter N/A 5.9033 in149.944 mm | C - Cup Width N/A 1.378 in35.001 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
74845 | Series N/A 74000 | D - Cup Outer Diameter N/A 8.4636 in214.975 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
74846X | Series N/A 74000 | D - Cup Outer Diameter N/A 8.4646 in215.001 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
74850 | Series N/A 74000 | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
74850P | Series N/A 74000 | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
74850W | Series N/A 74000 | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
74850XX | Series N/A 74000 | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
74853 | Series N/A 74000 | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
74854V | Series N/A 74000 | D - Cup Outer Diameter N/A 8.5000 in215.900 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
74856 | Series N/A 74000 | D - Cup Outer Diameter N/A 8.5625 in217.488 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
749334 | Series N/A 749000 | D - Cup Outer Diameter N/A 33.6584 in854.923 mm | C - Cup Width N/A 2.3582 in59.898 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
749336 | Series N/A 749000 | D - Cup Outer Diameter N/A 33.6250 in854.075 mm | C - Cup Width N/A 2.375 in60.325 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
751200 | Series N/A 750000 | D - Cup Outer Diameter N/A 12 in304.8 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
752 | Series N/A 755 | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
752380 | Series N/A 752000 | D - Cup Outer Diameter N/A 38.0000 in965.200 mm | C - Cup Width N/A 2.625 in66.675 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
752A | Series N/A 755 | D - Cup Outer Diameter N/A 6.299 in159.995 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
752AA | Series N/A 755 | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
753 | Series N/A 755 | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |