Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 876 - 900 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

81962 81000 9.6250 in
244.475
mm
1.3125 in
33.338
mm
81962W 81000 9.6250 in
244.475
mm
1.3125 in
33.338
mm
81962X 81000 9.6250 in
244.475
mm
1.6250 in
41.275
mm
81964 81000 9.6457 in
245.001
mm
1.3125 in
33.338
mm
821165 821000 16.5 in
419.1
mm
2.8125 in
71.438
mm
822175 822000 17.5 in
444.5
mm
2 in
50.8
mm
823175 823000 17.5 in
444.5
mm
2.875 in
73.025
mm
82620 82600 11.0000 in
279.400
mm
1.7187 in
43.655
mm
82622 82600 10.7500 in
273.050
mm
1.7187 in
43.655
mm
82720 82700 11.3750 in
288.925
mm
1.6875 in
42.863
mm
82722 82700 11.1875 in
284.163
mm
1.6875 in
42.863
mm
82931 82000 9.3125 in
236.538
mm
1.75 in
44.45
mm
82950 82000 9.5000 in
241.300
mm
1.75 in
44.45
mm
832 835 6.6250 in
168.275
mm
1.6250 in
41.275
mm
832V 835 6.6250 in
168.275
mm
1.6250 in
41.275
mm
833232 833000 23.2500 in
590.550
mm
3.1875 in
80.963
mm
833W 835 6.6250 in
168.275
mm
1.75 in
44.45
mm
833X 835 6.6929 in
170
mm
1.6142 in
41.001
mm
84155 84000 15.5 in
393.7
mm
1.75 in
44.45
mm
843290 843000 29.0000 in
736.600
mm
2.5000 in
63.500
mm
852 855 7.5 in
190.5
mm
1.875 in
47.625
mm
8520 8500 12.875 in
327.025
mm
1.4375 in
36.513
mm
8522 8500 12.9380 in
328.625
mm
1.4375 in
36.513
mm
853 855 7.4803 in
190
mm
1.8898 in
48.001
mm
854 855 7.5 in
190.5
mm
1.75 in
44.45
mm
  Results 876 - 900 of 1000 « 36 37 38 39 40 
<