Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|
81962 | Series N/A 81000 | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
81962W | Series N/A 81000 | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
81962X | Series N/A 81000 | D - Cup Outer Diameter N/A 9.6250 in244.475 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
81964 | Series N/A 81000 | D - Cup Outer Diameter N/A 9.6457 in245.001 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
821165 | Series N/A 821000 | D - Cup Outer Diameter N/A 16.5 in419.1 mm | C - Cup Width N/A 2.8125 in71.438 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
822175 | Series N/A 822000 | D - Cup Outer Diameter N/A 17.5 in444.5 mm | C - Cup Width N/A 2 in50.8 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
823175 | Series N/A 823000 | D - Cup Outer Diameter N/A 17.5 in444.5 mm | C - Cup Width N/A 2.875 in73.025 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
82620 | Series N/A 82600 | D - Cup Outer Diameter N/A 11.0000 in279.400 mm | C - Cup Width N/A 1.7187 in43.655 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
82622 | Series N/A 82600 | D - Cup Outer Diameter N/A 10.7500 in273.050 mm | C - Cup Width N/A 1.7187 in43.655 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
82720 | Series N/A 82700 | D - Cup Outer Diameter N/A 11.3750 in288.925 mm | C - Cup Width N/A 1.6875 in42.863 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
82722 | Series N/A 82700 | D - Cup Outer Diameter N/A 11.1875 in284.163 mm | C - Cup Width N/A 1.6875 in42.863 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
82931 | Series N/A 82000 | D - Cup Outer Diameter N/A 9.3125 in236.538 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
82950 | Series N/A 82000 | D - Cup Outer Diameter N/A 9.5000 in241.300 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
832 | Series N/A 835 | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
832V | Series N/A 835 | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | C - Cup Width N/A 1.6250 in41.275 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
833232 | Series N/A 833000 | D - Cup Outer Diameter N/A 23.2500 in590.550 mm | C - Cup Width N/A 3.1875 in80.963 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
833W | Series N/A 835 | D - Cup Outer Diameter N/A 6.6250 in168.275 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
833X | Series N/A 835 | D - Cup Outer Diameter N/A 6.6929 in170 mm | C - Cup Width N/A 1.6142 in41.001 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
84155 | Series N/A 84000 | D - Cup Outer Diameter N/A 15.5 in393.7 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
843290 | Series N/A 843000 | D - Cup Outer Diameter N/A 29.0000 in736.600 mm | C - Cup Width N/A 2.5000 in63.500 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
852 | Series N/A 855 | D - Cup Outer Diameter N/A 7.5 in190.5 mm | C - Cup Width N/A 1.875 in47.625 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
8520 | Series N/A 8500 | D - Cup Outer Diameter N/A 12.875 in327.025 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
8522 | Series N/A 8500 | D - Cup Outer Diameter N/A 12.9380 in328.625 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
853 | Series N/A 855 | D - Cup Outer Diameter N/A 7.4803 in190 mm | C - Cup Width N/A 1.8898 in48.001 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
854 | Series N/A 855 | D - Cup Outer Diameter N/A 7.5 in190.5 mm | C - Cup Width N/A 1.75 in44.45 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |