Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 901 - 925 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

854V 855 7.5 in
190.5
mm
1.75 in
44.45
mm
854X 855 7.875 in
200.025
mm
1.9375 in
49.213
mm
85845 85000 8.4375 in
214.313
mm
1.4375 in
36.513
mm
86100 86000 10.00 in
254.000
mm
1.3125 in
33.338
mm
86100W 86000 10.00 in
254.000
mm
1.3125 in
33.338
mm
86105 86000 10.5 in
266.7
mm
1.3125 in
33.338
mm
87111 87000 11.1250 in
282.575
mm
1.4375 in
36.513
mm
87111XX 87000 11.1250 in
282.575
mm
1.4375 in
36.513
mm
88126 88000 12.6250 in
320.675
mm
1.3125 in
33.338
mm
88126-SA 88000 12.6250 in
320.675
mm
1.3125 in
33.338
mm
88128 88000 12.875 in
327.025
mm
1.375 in
34.925
mm
8820 8800 13-1/2 in
342.900
mm
1.375 in
34.925
mm
89148 89000 15.0000 in
381.000
mm
1.4375 in
36.513
mm
89150 89000 15.0000 in
381.000
mm
1.75 in
44.45
mm
892 895 9.0000 in
228.600
mm
1.75 in
44.45
mm
8920 8900 11.7500 in
298.450
mm
1.25 in
31.75
mm
892-SA 895 9.0000 in
228.600
mm
1.75 in
44.45
mm
90744 90000 7.4375 in
188.913
mm
1.25 in
31.75
mm
91112 91000 11.25 in
285.750
mm
1.6250 in
41.275
mm
9120 9100 6.25 in
158.750
mm
1.375 in
34.925
mm
9121 9100 6 in
152.400
mm
1.25 in
31.75
mm
912400 910000 24.0 in
609.600
mm
2.375 in
60.325
mm
921850 920000 18.5000 in
469.900
mm
2.2500 in
57.150
mm
921875 920000 18.7500 in
476.250
mm
2.2500 in
57.150
mm
9220 9200 6-3/8 in
161.925
mm
1.25 in
31.75
mm
  Results 901 - 925 of 1000 « 36 37 38 39 40 
<