Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 951 - 975 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

95929 95000 9.2510 in
234.975
mm
1.9665 in
49.949
mm
95930 95000 9.2894 in
235.951
mm
1.9375 in
49.213
mm
95962 95000 9.6250 in
244.475
mm
1.9375 in
49.213
mm
95975 95000 9 3/4 in
247.650
mm
1.9375 in
49.213
mm
96140 96000 14 in
355.6
mm
1.875 in
47.625
mm
972100 970000 21.0 in
533.400
mm
2 in
50.8
mm
97900 97000 9.0000 in
228.600
mm
1.5 in
38.1
mm
97905X 97000 9.0551 in
230
mm
1.5 in
38.1
mm
982900 980000 29.0000 in
736.600
mm
2.125 in
53.975
mm
98788 98000 7.8740 in
200
mm
1.375 in
34.925
mm
98788-SA 98000 7.8740 in
200
mm
1.375 in
34.925
mm
99097 99000 9.8415 in
249.974
mm
2.1024 in
53.401
mm
99098X 99000 9.8425 in
250
mm
1.875 in
47.625
mm
99100 99000 10.00 in
254.000
mm
1.875 in
47.625
mm
99100P 99000 10.00 in
254.000
mm
1.875 in
47.625
mm
99100-S 99000 10.00 in
254.000
mm
1.875 in
47.625
mm
99100W 99000 10.00 in
254.000
mm
1.875 in
47.625
mm
9920 9900 13.0000 in
330.200
mm
2 in
50.8
mm
992550 990000 25.5000 in
647.700
mm
3.5 in
88.9
mm
A2126 A2000 1.2595 in
31.991
mm
0.3125 in
7.938
mm
A2127 A2000 1.2595 in
31.991
mm
0.3755 in
9.538
mm
A4138 A4000 1.3775 in
34.989
mm
0.3437 in
8.730
mm
A5144 A5000 1.4380 in
36.525
mm
0.3125 in
7.938
mm
A5144V A5000 1.4380 in
36.525
mm
0.3125 in
7.938
mm
A6157 A6000 1.5745 in
39.992
mm
0.3750 in
9.525
mm
  Results 951 - 975 of 1000 « 36 37 38 39 40 
<