Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 976 - 1000 of 1000 Unit of Measure: Imperial Metric Both « 36 37 38 39 40 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

A6157A A6000 1.5741 in
39.982
mm
0.3750 in
9.525
mm
A6162 A6000 1.6250 in
41.275
mm
0.3437 in
8.730
mm
BB-1217 1700 2.2400 in
56.896
mm
0.625 in
15.875
mm
DX087857 N/A 13.2500 in
336.550
mm
2.875 in
73.025
mm
DX154461 N/A 19.2500 in
488.950
mm
2.875 in
73.025
mm
DX156221 N/A 20.5625 in
522.288
mm
2.4375 in
61.913
mm
DX198482 N/A 26.7500 in
679.450
mm
4 in
101.6
mm
DX207404 N/A 16.0000 in
406.400
mm
2.2500 in
57.150
mm
DX231946 N/A 22.0000 in
558.800
mm
3.875 in
98.425
mm
DX235983 N/A 23.5000 in
596.9
mm
2.125 in
53.975
mm
DX244808 N/A 13.2500 in
336.550
mm
2.75 in
69.85
mm
DX247531 N/A 12.25 in
311.15
mm
2.5625 in
65.088
mm
DX252051 N/A 12.5000 in
317.500
mm
1.8125 in
46.038
mm
DX257975 N/A 23.2500 in
590.550
mm
3.5 in
88.9
mm
DX261190 N/A 16.0000 in
406.400
mm
2.375 in
60.325
mm
DX270027 N/A 16.6250 in
422.275
mm
2.625 in
66.675
mm
DX275543 N/A 20.6250 in
523.875
mm
3.125 in
79.375
mm
DX287889 N/A 21.7500 in
552.450
mm
1.25 in
31.75
mm
DX288448 N/A 22.5000 in
571.500
mm
2.625 in
66.675
mm
DX288921 N/A 13.2500 in
336.550
mm
2.75 in
69.85
mm
DX326194 N/A 35.5000 in
901.700
mm
4.375 in
111.125
mm
DX333703 N/A 13.2500 in
336.550
mm
3.0625 in
77.788
mm
DX392053 N/A 17.6250 in
447.675
mm
2.6875 in
68.263
mm
DX400852 N/A 19.0000 in
482.600
mm
2.875 in
73.025
mm
DX416731 N/A 23.7500 in
603.25
mm
2 in
50.8
mm
  Results 976 - 1000 of 1000 « 36 37 38 39 40 
<