Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 101 - 125 of 1000 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

14276 14000 2.7170 in
69.012
mm
0.625 in
15.875
mm
14277 14000 2.7170 in
69.012
mm
0.7250 in
18.415
mm
14282 14000 2.8345 in
71.996
mm
0.5918 in
15.032
mm
14283 14000 2.8380 in
72.085
mm
0.7250 in
18.415
mm
14284 14000 2.8345 in
71.996
mm
0.7250 in
18.415
mm
14299 14000 3.0625 in
77.788
mm
0.625 in
15.875
mm
14525 14500 2.6875 in
68.263
mm
0.625 in
15.875
mm
15243 15000 2.4375 in
61.913
mm
0.5625 in
14.288
mm
15244 15000 2.4409 in
61.999
mm
0.625 in
15.875
mm
15244X 15000 2.4409 in
61.999
mm
0.625 in
15.875
mm
15245 15000 2.4409 in
61.999
mm
0.5625 in
14.288
mm
15249 15000 2.5000 in
63.500
mm
0.625 in
15.875
mm
15250 15000 2.5000 in
63.500
mm
0.625 in
15.875
mm
15250R 15000 2.5000 in
63.500
mm
0.5625 in
14.288
mm
15250RB 15000 2.5000 in
63.500
mm
0.625 in
15.875
mm
15250X 15000 2.5000 in
63.500
mm
0.625 in
15.875
mm
153 155 2.0472 in
51.999
mm
0.5900 in
14.986
mm
1530 1500 1.8025 in
45.784
mm
0.625 in
15.875
mm
153100 153000 10.00 in
254.000
mm
2.2500 in
57.150
mm
153101 153000 10.1875 in
258.763
mm
2.2500 in
57.150
mm
153102 153000 10-1/4 in
260.350
mm
2.2500 in
57.150
mm
154103 154000 10.3150 in
262.001
mm
2.2835 in
58.001
mm
15520 15500 2.2500 in
57.150
mm
0.5313 in
13.495
mm
15520RB 15500 2.2500 in
57.150
mm
0.5313 in
13.495
mm
15522A 15500 2.3437 in
59.530
mm
0.5938 in
15.083
mm
  Results 101 - 125 of 1000  1 2 3 4 5 »  
<