Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|
17520 | Series N/A 17500 | D - Cup Outer Diameter N/A 1.6875 in42.863 mm | C - Cup Width N/A 0.5313 in13.495 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
175350 | Series N/A 175000 | D - Cup Outer Diameter N/A 35.0000 in889.000 mm | C - Cup Width N/A 2 in50.8 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
17830 | Series N/A 17800 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
17831 | Series N/A 17800 | D - Cup Outer Diameter N/A 3.1490 in79.985 mm | C - Cup Width N/A 0.5937 in15.080 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
182350 | Series N/A 180000 | D - Cup Outer Diameter N/A 23.5000 in596.9 mm | C - Cup Width N/A 2.375 in60.325 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
18335E | Series N/A 18000 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.7087 in18.001 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
18335X | Series N/A 18000 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.4921 in12.499 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
18337 | Series N/A 18000 | D - Cup Outer Diameter N/A 3.3750 in85.725 mm | C - Cup Width N/A 0.5 in12.700 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
18352 | Series N/A 18000 | D - Cup Outer Diameter N/A 3 1/2 in88.900 mm | C - Cup Width N/A 0.75 in19.05 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
18520 | Series N/A 18500 | D - Cup Outer Diameter N/A 2.8750 in73.025 mm | C - Cup Width N/A 0.5 in12.700 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
18620 | Series N/A 18600 | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | C - Cup Width N/A 0.5313 in13.495 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
18720 | Series N/A 18700 | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | C - Cup Width N/A 0.5313 in13.495 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
18721 | Series N/A 18700 | D - Cup Outer Diameter N/A 3.2800 in83.312 mm | C - Cup Width N/A 0.5313 in13.495 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
18723 | Series N/A 18700 | D - Cup Outer Diameter N/A 3 1/2 in88.900 mm | C - Cup Width N/A 0.6563 in16.670 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
18724 | Series N/A 18700 | D - Cup Outer Diameter N/A 3 1/2 in88.900 mm | C - Cup Width N/A 0.5313 in13.495 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
1920 | Series N/A 1900 | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
1922 | Series N/A 1900 | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
192200 | Series N/A 192000 | D - Cup Outer Diameter N/A 20.0000 in508.000 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
19262 | Series N/A 19000 | D - Cup Outer Diameter N/A 2.6250 in66.675 mm | C - Cup Width N/A 0.4688 in11.908 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
19267X | Series N/A 19000 | D - Cup Outer Diameter N/A 2.6772 in68.001 mm | C - Cup Width N/A 0.4724 in11.999 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
19268 | Series N/A 19000 | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | C - Cup Width N/A 0.4688 in11.908 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
19268X | Series N/A 19000 | D - Cup Outer Diameter N/A 2.6880 in68.275 mm | C - Cup Width N/A 0.6312 in16.032 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
19269 | Series N/A 19000 | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | C - Cup Width N/A 0.6311 in16.030 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
19281 | Series N/A 19000 | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | C - Cup Width N/A 0.4688 in11.908 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
19282 | Series N/A 19000 | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | C - Cup Width N/A 0.625 in15.875 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |