Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 1,852 items. Only the first 1000 records are returned.

Tapered Roller Bearings - Single Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 176 - 200 of 1000 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

19283 19000 2.8346 in
71.999
mm
0.5625 in
14.288
mm
19283X 19000 2.8346 in
71.999
mm
0.5625 in
14.288
mm
1929 1900 2.3750 in
60.325
mm
0.5937 in
15.080
mm
1930 1900 2.2400 in
56.896
mm
0.625 in
15.875
mm
1931 1900 2.3750 in
60.325
mm
0.625 in
15.875
mm
1932 1900 2.3125 in
58.738
mm
0.5937 in
15.080
mm
195116X 195000 11.625 in
295.275
mm
2 in
50.8
mm
197100 197000 10.00 in
254.000
mm
1.9375 in
49.213
mm
201800 200000 18 in
457.2
mm
1.6875 in
42.863
mm
203190 203000 19.0000 in
482.600
mm
1.75 in
44.45
mm
204190 204000 19.0000 in
482.600
mm
2.0938 in
53.183
mm
211300 210000 13.0000 in
330.200
mm
1.6875 in
42.863
mm
21212 21000 2.1250 in
53.975
mm
0.625 in
15.875
mm
21213 21000 2.1250 in
53.975
mm
0.625 in
15.875
mm
213843 213000 8.4375 in
214.313
mm
2.125 in
53.975
mm
215096 215000 9.8750 in
250.825
mm
2 in
50.8
mm
215098 215000 9.8750 in
250.825
mm
2 in
50.8
mm
217112 217000 11.25 in
285.750
mm
2.1875 in
55.563
mm
217112W 217000 11.25 in
285.750
mm
2.1875 in
55.563
mm
219117 219000 11.7500 in
298.450
mm
2.5000 in
63.500
mm
219122 219000 12.25 in
311.15
mm
2.5000 in
63.500
mm
221575 220000 15.7500 in
400.050
mm
1.8125 in
46.038
mm
222126 222000 12.5970 in
319.964
mm
2.5625 in
65.088
mm
222128 222000 12.6250 in
320.675
mm
2.5625 in
65.088
mm
22325 22000 3.2500 in
82.550
mm
0.5937 in
15.080
mm
  Results 176 - 200 of 1000 « 6 7 8 9 10 »  
<