Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|
Y30302 | Series N/A 30302 | D - Cup Outer Diameter N/A 42 mm1.6535 in | C - Cup Width N/A 11 mm0.4331 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y30203 | Series N/A 30203 | D - Cup Outer Diameter N/A 40 mm1.5748 in | C - Cup Width N/A 11 mm0.4331 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y30303 | Series N/A 30303 | D - Cup Outer Diameter N/A 47 mm1.8504 in | C - Cup Width N/A 12 mm0.4724 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y30204M | Series N/A 30204M | D - Cup Outer Diameter N/A 47 mm1.8504 in | C - Cup Width N/A 12 mm0.4724 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y30304 | Series N/A 30304 | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 13 mm0.5118 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y32004X | Series N/A 32004X | D - Cup Outer Diameter N/A 42 mm1.6535 in | C - Cup Width N/A 12 mm0.4724 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y32204 | Series N/A 32204 | D - Cup Outer Diameter N/A 47 mm1.8504 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y32304M | Series N/A 32304M | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 18 mm0.7087 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
YAA32004X | Series N/A 32004X | D - Cup Outer Diameter N/A 42 mm1.6535 in | C - Cup Width N/A 12 mm0.4724 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
JHM33410 | Series N/A HM33400 | D - Cup Outer Diameter N/A 55 mm2.1654 in | C - Cup Width N/A 21 mm0.8268 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
JL44615 | Series N/A L44600 | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 10.668 mm0.4200 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
JLM67020P | Series N/A LM67000 | D - Cup Outer Diameter N/A 58.513 mm2.3037 in | C - Cup Width N/A 11.561 mm0.4552 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y30205M | Series N/A 30205M | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 13 mm0.5118 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y30305M | Series N/A 30305M | D - Cup Outer Diameter N/A 62 mm2.4409 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y32005X | Series N/A 32005X | D - Cup Outer Diameter N/A 47 mm1.8504 in | C - Cup Width N/A 11.500 mm0.4528 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y32205 | Series N/A 32205 | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 16 mm0.6299 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y32205-B | Series N/A 32205-B | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y32205M | Series N/A 32205M | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 16 mm0.6299 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y32305 | Series N/A 32305 | D - Cup Outer Diameter N/A 62 mm2.4409 in | C - Cup Width N/A 20 mm0.7874 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y33205 | Series N/A 33205 | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 18 mm0.7087 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
YAA32005X | Series N/A 32005X | D - Cup Outer Diameter N/A 47 mm1.8504 in | C - Cup Width N/A 11.500 mm0.4528 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
YAA32205-B | Series N/A 32205-B | D - Cup Outer Diameter N/A 52 mm2.0472 in | C - Cup Width N/A 15 mm0.5906 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y30206CM | Series N/A 30206C | D - Cup Outer Diameter N/A 62 mm2.4409 in | C - Cup Width N/A 14 mm0.5512 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
JHM88513 | Series N/A HM88500 | D - Cup Outer Diameter N/A 72 mm2.8346 in | C - Cup Width N/A 23.020 mm0.9063 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |
Y30306M | Series N/A 30306M | D - Cup Outer Diameter N/A 72 mm2.8346 in | C - Cup Width N/A 16 mm0.6299 in |
CAD
N/A ![]() |
Add To Cart
Request Quote |