Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cups - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 251 - 275 of 483 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

JF8010 JF8000 145 mm
5.7087
in
38 mm
1.4961
in
JM515610 M515600 130 mm
5.1181
in
28.5 mm
1.122
in
JP8010 JP8000 125 mm
4.9213
in
17.5 mm
0.689
in
JW8010 JW8000 160 mm
6.2992
in
31 mm
1.2205
in
Y30216M 30216M 140 mm
5.5118
in
22 mm
0.8661
in
Y30316M 30316M 170 mm
6.6929
in
33 mm
1.2992
in
Y32016X 32016X 125 mm
4.9213
in
22 mm
0.8661
in
Y32016XM 32016XM 125 mm
4.9213
in
22 mm
0.8661
in
Y32016XSA 32016X 125 mm
4.9213
in
22 mm
0.8661
in
Y32216 32216 140 mm
5.5118
in
28 mm
1.1024
in
Y32216M 32216M 140 mm
5.5118
in
28 mm
1.1024
in
Y32316M 32316M 170 mm
6.6929
in
48 mm
1.8898
in
Y33116 33116 130 mm
5.1181
in
29 mm
1.1417
in
Y33116M 33116M 130 mm
5.1181
in
29 mm
1.1417
in
Y33216 33216 140 mm
5.5118
in
35 mm
1.378
in
Y33216M 33216M 140 mm
5.5118
in
35 mm
1.378
in
Y32018X 32018X 140 mm
5.5118
in
24 mm
0.9449
in
Y32018XSA 32018X 140 mm
5.5118
in
24 mm
0.9449
in
JH217210 H217200 150 mm
5.9055
in
38 mm
1.4961
in
JHM516810 HM516800 140 mm
5.5118
in
31.5 mm
1.2402
in
JK151543 32217 150 mm
5.9055
in
30 mm
1.1811
in
JK151543-SA 32217 150 mm
5.9055
in
30 mm
1.1811
in
JM716610 M716600 130 mm
5.1181
in
24 mm
0.9449
in
JM716615 M716600 135 mm
5.3150
in
27 mm
1.063
in
JW8510 JW8500 170 mm
6.6929
in
33 mm
1.2992
in
  Results 251 - 275 of 483 « 11 12 13 14 15 »  
<