Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cups - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 301 - 325 of 483 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Y32218M 32218M 160 mm
6.2992
in
34 mm
1.3386
in
Y32318M 32318M 190 mm
7.4803
in
53 mm
2.0866
in
Y33018 33018 140 mm
5.5118
in
32.5 mm
1.2795
in
Y33118 33118 150 mm
5.9055
in
35 mm
1.378
in
Y33118M 33118M 150 mm
5.9055
in
35 mm
1.378
in
JF9510 JF9500 160 mm
6.2992
in
38 mm
1.4961
in
JL819310 L819300 135 mm
5.3150
in
14 mm
0.5512
in
JM719113 M719100 150 mm
5.9055
in
27 mm
1.063
in
JP10010 JP10000 145 mm
5.7087
in
17.5 mm
0.689
in
JP10010A JP10000 145 mm
5.7087
in
17.5 mm
0.689
in
JW9510 JW9500 180 mm
7.0866
in
33 mm
1.2992
in
KJF9510 JF9500 160 mm
6.2992
in
38 mm
1.4961
in
KJL819310 L819300 135 mm
5.3150
in
14 mm
0.5512
in
Y30219 30219 170 mm
6.6929
in
27 mm
1.063
in
Y30219CM 30219C 170 mm
6.6929
in
27 mm
1.063
in
Y30219M 30219M 170 mm
6.6929
in
27 mm
1.063
in
Y32019X 32019X 145 mm
5.7087
in
24 mm
0.9449
in
Y32019XM 32019XM 145 mm
5.7087
in
24 mm
0.9449
in
Y32219 32219 170 mm
6.6929
in
37 mm
1.4567
in
Y32219M 32219M 170 mm
6.6929
in
37 mm
1.4567
in
Y33019 33019 145 mm
5.7087
in
32.5 mm
1.2795
in
JHH224315 HH224300 215 mm
8.4646
in
53.975 mm
2.125
in
JHM720210 HM720200 160 mm
6.2992
in
32 mm
1.2598
in
JHM720210P HM720200 160 mm
6.2992
in
32 mm
1.2598
in
JLM820012 LM820000 150 mm
5.9055
in
26 mm
1.0236
in
  Results 301 - 325 of 483 « 11 12 13 14 15 »  
<