Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cups - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 326 - 350 of 483 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

JM720210 M720200 155 mm
6.1024
in
28 mm
1.1024
in
JP11010 JP11000 160 mm
6.2992
in
19.500 mm
0.7677
in
JT10010 JT10000 160 mm
6.2992
in
34 mm
1.3386
in
KJHM720210 HM720200 160 mm
6.2992
in
32 mm
1.2598
in
Y30220M 30220M 180 mm
7.0866
in
29 mm
1.1417
in
Y32020X 32020X 150 mm
5.9055
in
24 mm
0.9449
in
Y32020XM 32020XM 150 mm
5.9055
in
24 mm
0.9449
in
Y32220 32220 180 mm
7.0866
in
39 mm
1.5354
in
Y32220CM 32220C 180 mm
7.0866
in
39 mm
1.5354
in
Y32220M 32220M 180 mm
7.0866
in
39 mm
1.5354
in
Y32320M 32320M 215 mm
8.4646
in
60 mm
2.3622
in
Y33020 33020 150 mm
5.9055
in
32.5 mm
1.2795
in
Y33020M 33020M 150 mm
5.9055
in
32.5 mm
1.2795
in
Y30221M 30221M 190 mm
7.4803
in
30 mm
1.1811
in
Y32021X 32021X 160 mm
6.2992
in
26 mm
1.0236
in
Y32021XM 32021XM 160 mm
6.2992
in
26 mm
1.0236
in
Y32021XSA 32021X 160 mm
6.2992
in
26 mm
1.0236
in
Y32221 32221 190 mm
7.4803
in
43 mm
1.6929
in
Y32221M 32221M 190 mm
7.4803
in
43 mm
1.6929
in
Y32321M 32321M 225 mm
8.8582
in
63 mm
2.4803
in
Y33021 33021 160 mm
6.2992
in
34 mm
1.3386
in
Y33021M 33021M 160 mm
6.2992
in
34 mm
1.3386
in
JF11010 JF11000 175 mm
6.8898
in
39 mm
1.5354
in
JHM522610 HM522600 180 mm
7.0866
in
38 mm
1.4961
in
JM822010 M822000 165 mm
6.4961
in
26.500 mm
1.0433
in
  Results 326 - 350 of 483 « 11 12 13 14 15 »  
<