Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cups - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 351 - 375 of 483 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

KJHM522610 HM522600 180 mm
7.0866
in
38 mm
1.4961
in
Y30222M 30222M 200 mm
7.874
in
32 mm
1.2598
in
Y31322 31322 240 mm
9.4488
in
38 mm
1.4961
in
Y31322M 31322M 240 mm
9.4488
in
38 mm
1.4961
in
Y32022X 32022X 170 mm
6.6929
in
29 mm
1.1417
in
Y32022XM 32022XM 170 mm
6.6929
in
29 mm
1.1417
in
Y32222M 32222M 200 mm
7.874
in
46 mm
1.811
in
Y33022 33022 170 mm
6.6929
in
37 mm
1.4567
in
Y33022M 33022M 170 mm
6.6929
in
37 mm
1.4567
in
JL724314 L724300 170 mm
6.6929
in
19.05 mm
0.75
in
JLM722912 LM722900 165 mm
6.4961
in
21 mm
0.8268
in
JP12010 JP12000 170 mm
6.6929
in
19.500 mm
0.7677
in
JL624516 L624500 165 mm
6.4961
in
16.670 mm
0.6563
in
JM624610 M624600 180 mm
7.0866
in
26 mm
1.0236
in
Y30224M 30224M 215 mm
8.4646
in
34 mm
1.3386
in
Y30324M 30324M 260 mm
10.2362
in
46 mm
1.811
in
Y32024X 32024X 180 mm
7.0866
in
29 mm
1.1417
in
Y32024XCM 32024XC 180 mm
7.0866
in
29 mm
1.1417
in
Y32024XM 32024XM 180 mm
7.0866
in
29 mm
1.1417
in
Y32224M 32224M 215 mm
8.4646
in
50 mm
1.9685
in
Y32324M 32324M 260 mm
10.2362
in
69 mm
2.7165
in
Y32924 32924 165 mm
6.4961
in
23 mm
0.9055
in
Y32924CM 32924C 165 mm
6.4961
in
23 mm
0.9055
in
Y32924M 32924M 165 mm
6.4961
in
23 mm
0.9055
in
Y33024M 33024M 180 mm
7.0866
in
38 mm
1.4961
in
  Results 351 - 375 of 483 « 11 12 13 14 15 »  
<