All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Metric > View Items  

Tapered Roller Bearings - Single Cups - Metric

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 483  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Y32006X 32006X 55 mm
2.1654
in
13 mm
0.5118
in
CAD Icon (for items table)
Y32006XUM 32006XU 55 mm
2.1654
in
13 mm
0.5118
in
CAD Icon (for items table)
Y32206-B 32206-B 62 mm
2.4409
in
17 mm
0.6693
in
CAD Icon (for items table)
Y32206M 32206M 62 mm
2.4409
in
17 mm
0.6693
in
CAD Icon (for items table)
Y32306 32306 72 mm
2.8346
in
23 mm
0.9055
in
CAD Icon (for items table)
Y32306M 32306M 72 mm
2.8346
in
23 mm
0.9055
in
CAD Icon (for items table)
Y33206 33206 62 mm
2.4409
in
19.500 mm
0.7677
in
CAD Icon (for items table)
Y33206M 33206M 62 mm
2.4409
in
19.500 mm
0.7677
in
CAD Icon (for items table)
YGA32006X 32006X 62 mm
2.4409
in
13 mm
0.5118
in
CAD Icon (for items table)
JL26710 L26700 53 mm
2.0866
in
11.500 mm
0.4528
in
CAD Icon (for items table)
JL68111-Z L68100 60.000 mm
2.3622
in
11.938 mm
0.4700
in
CAD Icon (for items table)
JS-3510 JS-3500 70.000 mm
2.7559
in
19 mm
0.7480
in
CAD Icon (for items table)
Y30207 30207 72 mm
2.8346
in
15 mm
0.5906
in
CAD Icon (for items table)
Y30207M 30207M 72 mm
2.8346
in
15 mm
0.5906
in
CAD Icon (for items table)
Y30307M 30307M 80 mm
3.1496
in
18 mm
0.7087
in
CAD Icon (for items table)
Y31307 31307 80 mm
3.1496
in
15 mm
0.5906
in
CAD Icon (for items table)
Y32007X 32007X 62 mm
2.4409
in
14 mm
0.5512
in
CAD Icon (for items table)
Y32207 32207 72 mm
2.8346
in
19 mm
0.7480
in
CAD Icon (for items table)
Y32207-B 32207-B 72 mm
2.8346
in
19 mm
0.7480
in
CAD Icon (for items table)
Y32207CM 32207C 72 mm
2.8346
in
19 mm
0.7480
in
CAD Icon (for items table)
Y32307 32307 80 mm
3.1496
in
25 mm
0.9843
in
CAD Icon (for items table)
Y33207 33207 72 mm
2.8346
in
22 mm
0.8661
in
CAD Icon (for items table)
JRM37010 JRM37000 65.900 mm
2.5945
in
12.500 mm
0.4921
in
CAD Icon (for items table)
JK149563 L69300 63.000 mm
2.4803
in
13.500 mm
0.5315
in
CAD Icon (for items table)
JL69310 L69300 63.000 mm
2.4803
in
13.500 mm
0.5315
in
CAD Icon (for items table)
  Results 26 - 50 of 483  1 2 3 4 5 »