Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cups - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 51 - 75 of 483 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

JL69310E L69300 63.000 mm
2.4803
in
15.500 mm
0.6102
in
JL69310P L69300 63.000 mm
2.4803
in
13.500 mm
0.5315
in
JL69310-Z L69300 63.000 mm
2.4803
in
13.500 mm
0.5315
in
J16285 16000 72.014 mm
2.8352
in
16.637 mm
0.6550
in
JF4010 JF4000 85 mm
3.3465
in
28 mm
1.1024
in
JLM300816 LM300800 78 mm
3.0709
in
13.500 mm
0.5315
in
Y30308 30308 90 mm
3.5433
in
20 mm
0.7874
in
Y30308M 30308M 90 mm
3.5433
in
20 mm
0.7874
in
Y30308UM 30308U 90 mm
3.5433
in
20 mm
0.7874
in
Y31308 31308 90 mm
3.5433
in
17 mm
0.6693
in
Y31308M 31308M 90 mm
3.5433
in
17 mm
0.6693
in
Y32008X 32008X 68 mm
2.6772
in
14.500 mm
0.5709
in
Y32008XCM 32008XC 68 mm
2.6772
in
14.500 mm
0.5709
in
Y32008XM 32008XM 68 mm
2.6772
in
14.500 mm
0.5709
in
Y32008XMSA 32008XM 68 mm
2.6772
in
14.500 mm
0.5709
in
Y32008XZ 32008X 68 mm
2.6772
in
14.500 mm
0.5709
in
Y32208 32208 80 mm
3.1496
in
19 mm
0.7480
in
Y32208M 32208M 80 mm
3.1496
in
19 mm
0.7480
in
Y32308 32308 90 mm
3.5433
in
27 mm
1.063
in
Y32308-B 32308-B 90 mm
3.5433
in
27 mm
1.063
in
Y32308M 32308M 90 mm
3.5433
in
27 mm
1.063
in
Y33008 33008 68 mm
2.6772
in
18 mm
0.7087
in
Y33108 33108 75 mm
2.9528
in
20.500 mm
0.8071
in
Y33208 33208 80 mm
3.1496
in
25 mm
0.9843
in
Y33210 33210 90 mm
3.5433
in
24.500 mm
0.9646
in
  Results 51 - 75 of 483  1 2 3 4 5 »  
<