All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Metric > View Items  

Tapered Roller Bearings - Single Cups - Metric

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 483  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

JL69310E L69300 63.000 mm
2.4803
in
15.500 mm
0.6102
in
CAD Icon (for items table)
JL69310P L69300 63.000 mm
2.4803
in
13.500 mm
0.5315
in
CAD Icon (for items table)
JL69310-Z L69300 63.000 mm
2.4803
in
13.500 mm
0.5315
in
CAD Icon (for items table)
J16285 16000 72.014 mm
2.8352
in
16.637 mm
0.6550
in
CAD Icon (for items table)
JF4010 JF4000 85 mm
3.3465
in
28 mm
1.1024
in
CAD Icon (for items table)
JLM300816 LM300800 78 mm
3.0709
in
13.500 mm
0.5315
in
CAD Icon (for items table)
Y30308 30308 90 mm
3.5433
in
20 mm
0.7874
in
CAD Icon (for items table)
Y30308M 30308M 90 mm
3.5433
in
20 mm
0.7874
in
CAD Icon (for items table)
Y30308UM 30308U 90 mm
3.5433
in
20 mm
0.7874
in
CAD Icon (for items table)
Y31308 31308 90 mm
3.5433
in
17 mm
0.6693
in
CAD Icon (for items table)
Y31308M 31308M 90 mm
3.5433
in
17 mm
0.6693
in
CAD Icon (for items table)
Y32008X 32008X 68 mm
2.6772
in
14.500 mm
0.5709
in
CAD Icon (for items table)
Y32008XCM 32008XC 68 mm
2.6772
in
14.500 mm
0.5709
in
CAD Icon (for items table)
Y32008XM 32008XM 68 mm
2.6772
in
14.500 mm
0.5709
in
CAD Icon (for items table)
Y32008XMSA 32008XM 68 mm
2.6772
in
14.500 mm
0.5709
in
CAD Icon (for items table)
Y32008XZ 32008X 68 mm
2.6772
in
14.500 mm
0.5709
in
CAD Icon (for items table)
Y32208 32208 80 mm
3.1496
in
19 mm
0.7480
in
CAD Icon (for items table)
Y32208M 32208M 80 mm
3.1496
in
19 mm
0.7480
in
CAD Icon (for items table)
Y32308 32308 90 mm
3.5433
in
27 mm
1.063
in
CAD Icon (for items table)
Y32308-B 32308-B 90 mm
3.5433
in
27 mm
1.063
in
CAD Icon (for items table)
Y32308M 32308M 90 mm
3.5433
in
27 mm
1.063
in
CAD Icon (for items table)
Y33008 33008 68 mm
2.6772
in
18 mm
0.7087
in
CAD Icon (for items table)
Y33108 33108 75 mm
2.9528
in
20.500 mm
0.8071
in
CAD Icon (for items table)
Y33208 33208 80 mm
3.1496
in
25 mm
0.9843
in
CAD Icon (for items table)
Y33210 33210 90 mm
3.5433
in
24.500 mm
0.9646
in
CAD Icon (for items table)
  Results 51 - 75 of 483  1 2 3 4 5 »