Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cups - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 126 - 150 of 483 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

YKB-32010X 32010X 82.000 mm
3.2283
in
17 mm
0.6693
in
JAC6510V LM506800 90 mm
3.5433
in
18.500 mm
0.7283
in
JH307710 H307700 110 mm
4.3307
in
32 mm
1.2598
in
JLM506810 LM506800 90 mm
3.5433
in
18.500 mm
0.7283
in
JLM506810V LM506800 90 mm
3.5433
in
18.500 mm
0.7283
in
JLM506811 LM506800 90 mm
3.5433
in
20.500 mm
0.8071
in
JLM506812 LM506800 90 mm
3.5433
in
21.331 mm
0.8398
in
JM207010 M207000 95 mm
3.7402
in
23.500 mm
0.9252
in
JM207010A M207000 95 mm
3.7402
in
24.500 mm
0.9646
in
JS-5510 JS-5500 100 mm
3.937
in
24 mm
0.9449
in
JW5510 JW5500 115 mm
4.5276
in
23.500 mm
0.9252
in
Y30211 30211 100 mm
3.937
in
18 mm
0.7087
in
Y30211M 30211M 100 mm
3.937
in
18 mm
0.7087
in
Y30311M 30311M 120 mm
4.7244
in
25 mm
0.9843
in
Y31311M 31311M 120 mm
4.7244
in
21 mm
0.8268
in
Y32011X 32011X 90 mm
3.5433
in
17.5 mm
0.689
in
Y32011XM 32011XM 90 mm
3.5433
in
17.5 mm
0.689
in
Y32011XUM 32011XU 90 mm
3.5433
in
17.5 mm
0.689
in
Y32211 32211 100 mm
3.937
in
21 mm
0.8268
in
Y32211M 32211M 100 mm
3.937
in
21 mm
0.8268
in
Y32311 32311 120 mm
4.7244
in
35 mm
1.378
in
Y32311-BM 32311-B 120 mm
4.7244
in
35 mm
1.378
in
Y32311CM 32311C 120 mm
4.7244
in
35 mm
1.378
in
Y32311M 32311M 120 mm
4.7244
in
35 mm
1.378
in
Y33011 33011 90 mm
3.5433
in
21 mm
0.8268
in
  Results 126 - 150 of 483 « 6 7 8 9 10 »  
<