Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cups - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 151 - 175 of 483 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Y33111 33111 95 mm
3.7402
in
23 mm
0.9055
in
JF6010 JF6000 115 mm
4.5276
in
33 mm
1.2992
in
JLM508710 LM508700 95 mm
3.7402
in
19 mm
0.7480
in
JN6010 JN6000 125 mm
4.9213
in
40 mm
1.5748
in
JP6010 JP6000 100 mm
3.937
in
15.500 mm
0.6102
in
JW6010 JW6000 125 mm
4.9213
in
26 mm
1.0236
in
JW6010-SA JW6000 125 mm
4.9213
in
26 mm
1.0236
in
Y30212 30212 110 mm
4.3307
in
19 mm
0.7480
in
Y30212CM 30212C 110 mm
4.3307
in
19 mm
0.7480
in
Y30212M 30212M 110 mm
4.3307
in
19 mm
0.7480
in
Y30312 30312 130 mm
5.1181
in
26 mm
1.0236
in
Y30312M 30312M 130 mm
5.1181
in
26 mm
1.0236
in
Y31312M 31312M 130 mm
5.1181
in
22 mm
0.8661
in
Y32012X 32012X 95 mm
3.7402
in
17.5 mm
0.689
in
Y32012XM 32012XM 95 mm
3.7402
in
17.5 mm
0.689
in
Y32212 32212 110 mm
4.3307
in
24 mm
0.9449
in
Y32212M 32212M 110 mm
4.3307
in
24 mm
0.9449
in
Y32215 32215 130 mm
5.1181
in
27 mm
1.063
in
Y32312 32312 130 mm
5.1181
in
37 mm
1.4567
in
Y32312-B 32312-B 130 mm
5.1181
in
37 mm
1.4567
in
Y32312-BM 32312-BM 130 mm
5.1181
in
37 mm
1.4567
in
Y32312M 32312M 130 mm
5.1181
in
37 mm
1.4567
in
Y33012 33012 95 mm
3.7402
in
21 mm
0.8268
in
Y33012M 33012M 95 mm
3.7402
in
21 mm
0.8268
in
Y33112 33112 100 mm
3.937
in
23 mm
0.9055
in
  Results 151 - 175 of 483 « 6 7 8 9 10 »  
<