Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Cups - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Cups - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Cups - Metric

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 176 - 200 of 483 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

YFA30212CM 30212C 130 mm
5.1181
in
19 mm
0.7480
in
JHM513615 HM513600 130 mm
5.1181
in
28 mm
1.1024
in
J6327 6300 140 mm
5.5118
in
44.45 mm
1.75
in
JD6510 JD6500 110 mm
4.3307
in
25 mm
0.9843
in
JH211710 H211700 120 mm
4.7244
in
32 mm
1.2598
in
JLM710910 LM710900 105 mm
4.1339
in
18.500 mm
0.7283
in
JM511910 M511900 110 mm
4.3307
in
22.5 mm
0.8858
in
JW6510 JW6500 130 mm
5.1181
in
26 mm
1.0236
in
Y30213M 30213M 120 mm
4.7244
in
20 mm
0.7874
in
Y30313 30313 140 mm
5.5118
in
28 mm
1.1024
in
Y30313M 30313M 140 mm
5.5118
in
28 mm
1.1024
in
Y31313M 31313M 140 mm
5.5118
in
23 mm
0.9055
in
Y32013X 32013X 100 mm
3.937
in
17.5 mm
0.689
in
Y32013XM 32013XM 100 mm
3.937
in
17.5 mm
0.689
in
Y32213 32213 120 mm
4.7244
in
27 mm
1.063
in
Y32313M 32313M 140 mm
5.5118
in
39 mm
1.5354
in
Y33013 33013 100 mm
3.937
in
21 mm
0.8268
in
Y33013M 33013M 100 mm
3.937
in
21 mm
0.8268
in
Y33013P 33013 100 mm
3.937
in
21 mm
0.8268
in
Y33113 33113 110 mm
4.3307
in
26.500 mm
1.0433
in
Y33213 33213 120 mm
4.7244
in
32 mm
1.2598
in
Y33213M 33213M 120 mm
4.7244
in
32 mm
1.2598
in
YAA32213 32213 120 mm
4.7244
in
27 mm
1.063
in
JF7010 JF7000 130 mm
5.1181
in
35 mm
1.378
in
JH913811 H913800 150 mm
5.9055
in
25.4 mm
1
in
  Results 176 - 200 of 483 « 6 7 8 9 10 »  
<