COMPANY HEADER
CAD (0)
  • Cart is empty
1 - 25 of 261 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Add To Cart/Request Quote
N/A 02400 N/A 2.6875 in68.263 mm N/A 0.6875 in17.463 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 05000 N/A 1.8504 in47 mm N/A 0.4375 in11.113 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 07000 N/A 1.9687 in50.005 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 07000 N/A 2.047 in51.994 mm N/A 0.5 in12.700 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 07000 N/A 2 in50.8 mm N/A 0.5 in12.700 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 08000 N/A 2.3125 in58.738 mm N/A 0.4219 in10.716 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 09000 N/A 1.9380 in49.225 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 107000 N/A 10.5625 in268.288 mm N/A 2.2500 in57.150 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 11000 N/A 3 in76.2 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 12000 N/A 3.0312 in76.992 mm N/A 0.4688 in11.908 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 125000 N/A 14.5000 in368.300 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 126000 N/A 15.0000 in381.000 mm N/A 2.2500 in57.150 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 128000 N/A 16.0000 in406.400 mm N/A 2.125 in53.975 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1300 N/A 2.0625 in52.388 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 13800 N/A 2.5625 in65.088 mm N/A 0.3750 in9.525 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 14000 N/A 2.7170 in69.012 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15000 N/A 2.5000 in63.500 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15500 N/A 2.2500 in57.150 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 16000 N/A 2.8440 in72.238 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17000 N/A 2.4409 in61.999 mm N/A 0.5625 in14.288 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1700 N/A 2.2400 in56.896 mm N/A 0.625 in15.875 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17500 N/A 1.6875 in42.863 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 18000 N/A 3.3750 in85.725 mm N/A 0.5 in12.700 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 18600 N/A 3.1250 in79.375 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 18700 N/A 3.3465 in85.001 mm N/A 0.5313 in13.495 mm N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 261 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »