Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Flanged Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Flanged Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Flanged Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 251 - 261 of 261 Unit of Measure: Imperial Metric Both « 11 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

LM742710-B LM742700 11.25 in
285.750
mm
1.375 in
34.925
mm
LM757010-B LM757000 16.0000 in
406.400
mm
1.875 in
47.625
mm
LM770910-B LM770900 23.7500 in
603.25
mm
2.375 in
60.325
mm
LM814810-B LM814800 4.6250 in
117.475
mm
0.75 in
19.05
mm
M238810-B M238800 10.6250 in
269.875
mm
1.6875 in
42.863
mm
M244210-B M244200 12.3750 in
314.325
mm
1.9375 in
49.213
mm
M249710-B M249700 14.125 in
358.775
mm
2.125 in
53.975
mm
M249711-B M249700 14.125 in
358.775
mm
2.125 in
53.975
mm
M349510-B M349500 13-1/2 in
342.900
mm
1.75 in
44.45
mm
M86611-B M86600 2.5312 in
64.292
mm
0.6563 in
16.670
mm
M88010-B M88000 2.6875 in
68.263
mm
0.6875 in
17.463
mm
  Results 251 - 261 of 261 « 11 
<