All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Flanged Cups - Imperial > View Items  

Tapered Roller Bearings - Single Flanged Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 261  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

1922-B 1900 2.2500 in
57.150
mm
0.625 in
15.875
mm
CAD Icon (for items table)
19268-B 19000 2.6875 in
68.263
mm
0.4688 in
11.908
mm
CAD Icon (for items table)
19283-B 19000 2.8346 in
71.999
mm
0.5625 in
14.288
mm
CAD Icon (for items table)
1931-B 1900 2.3750 in
60.325
mm
0.625 in
15.875
mm
CAD Icon (for items table)
1932-B 1900 2.3125 in
58.738
mm
0.5937 in
15.080
mm
CAD Icon (for items table)
203190-B 203000 19.0000 in
482.600
mm
1.75 in
44.45
mm
CAD Icon (for items table)
21212-B 21000 2.1250 in
53.975
mm
0.625 in
15.875
mm
CAD Icon (for items table)
221575-B 220000 15.7500 in
400.050
mm
1.8125 in
46.038
mm
CAD Icon (for items table)
232000-B 230000 20.0000 in
508.000
mm
2 in
50.8
mm
CAD Icon (for items table)
23256-B 23000 2.5625 in
65.088
mm
0.625 in
15.875
mm
CAD Icon (for items table)
243250-B 243000 24.9950 in
634.873
mm
2.5000 in
63.500
mm
CAD Icon (for items table)
244235-B 244000 23.5000 in
596.9
mm
2.125 in
53.975
mm
CAD Icon (for items table)
2523-B 2500 2.7500 in
69.850
mm
0.75 in
19.05
mm
CAD Icon (for items table)
25521-B 25500 3.2700 in
83.058
mm
0.75 in
19.05
mm
CAD Icon (for items table)
26283-B 26000 2.8346 in
71.999
mm
0.625 in
15.875
mm
CAD Icon (for items table)
2631-B 2600 2.6150 in
66.421
mm
0.75 in
19.05
mm
CAD Icon (for items table)
26822-B 26800 3.1250 in
79.375
mm
0.75 in
19.05
mm
CAD Icon (for items table)
2720-B 2700 3 in
76.2
mm
0.75 in
19.05
mm
CAD Icon (for items table)
275158-B 275000 15.8750 in
403.225
mm
1.8125 in
46.038
mm
CAD Icon (for items table)
27620-B 27600 4.9375 in
125.413
mm
0.7813 in
19.845
mm
CAD Icon (for items table)
28315-B 28000 3.1496 in
80
mm
0.625 in
15.875
mm
CAD Icon (for items table)
28521-B 28500 3.6250 in
92.075
mm
0.7813 in
19.845
mm
CAD Icon (for items table)
28622-B 28600 3.8437 in
97.630
mm
0.7656 in
19.446
mm
CAD Icon (for items table)
28921-B 28900 3.937 in
100
mm
0.7813 in
19.845
mm
CAD Icon (for items table)
291750-B 290000 17.5 in
444.5
mm
1.5625 in
39.688
mm
CAD Icon (for items table)
  Results 26 - 50 of 261  1 2 3 4 5 »