All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Flanged Cups - Imperial > View Items  

Tapered Roller Bearings - Single Flanged Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 261  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

2924-B 2900 3.3465 in
85.001
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
29520-B 29500 4.25 in
107.95
mm
0.75 in
19.05
mm
CAD Icon (for items table)
29521-B 29500 4.3307 in
110
mm
0.75 in
19.05
mm
CAD Icon (for items table)
29620-B 29600 4-7/16 in
112.713
mm
0.75 in
19.05
mm
CAD Icon (for items table)
29621-B 29600 4-7/16 in
112.713
mm
0.75 in
19.05
mm
CAD Icon (for items table)
29622-BW 29600 4.4995 in
114.287
mm
0.75 in
19.05
mm
CAD Icon (for items table)
3120-B 3100 2.8593 in
72.626
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
31520-B 31500 3 in
76.2
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
3320-B 3300 3.1562 in
80.167
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
3329-B 3300 3.2187 in
81.755
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
332-B 335 3.1496 in
80
mm
0.7018 in
17.826
mm
CAD Icon (for items table)
333197-B 333000 19.7500 in
501.650
mm
2.75 in
69.85
mm
CAD Icon (for items table)
33462-B 33000 4.6250 in
117.475
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
33820-B 33800 3.6718 in
93.264
mm
0.875 in
22.225
mm
CAD Icon (for items table)
3420-B 3400 3.1250 in
79.375
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
34478-B 34000 4.7812 in
121.442
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
34481-B 34000 4 13/16 in
122.238
mm
0.8437 in
21.430
mm
CAD Icon (for items table)
3525-B 3500 3.4375 in
87.313
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
35326-B 35000 3.2650 in
82.931
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
354-B 355 3.3465 in
85.001
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
3620-B 3600 2.4375 in
61.913
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
362AB 365 3 1/2 in
88.900
mm
0.6501 in
16.513
mm
CAD Icon (for items table)
362-B 365 3.5433 in
90
mm
0.625 in
15.875
mm
CAD Icon (for items table)
36620-B 36600 7-5/8 in
193.675
mm
0.9063 in
23.020
mm
CAD Icon (for items table)
3720-B 3700 3.6718 in
93.264
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
  Results 51 - 75 of 261  1 2 3 4 5 »