Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Flanged Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Flanged Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Flanged Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 76 - 100 of 261 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

37625-B 37000 6.25 in
158.750
mm
0.625 in
15.875
mm
3820-B 3800 3.3750 in
85.725
mm
0.9375 in
23.813
mm
382-B 385 3.8125 in
96.838
mm
0.7018 in
17.826
mm
3920-B 3900 4-7/16 in
112.713
mm
0.9375 in
23.813
mm
3924-BW 3900 4.5628 in
115.895
mm
1.1875 in
30.163
mm
39412-B 39000 4.1250 in
104.775
mm
0.625 in
15.875
mm
394AB 395 4.3307 in
110
mm
0.7411 in
18.824
mm
39520-B 39500 4-7/16 in
112.713
mm
0.9375 in
23.813
mm
39520-BXX 39500 4-7/16 in
112.713
mm
0.9375 in
23.813
mm
41286-B 41000 2.8593 in
72.626
mm
0.6875 in
17.463
mm
421437-B 420000 14.3720 in
365.049
mm
2.5000 in
63.500
mm
42587-B 42000 5 7/8 in
149.225
mm
0.9688 in
24.608
mm
42620-B 42600 5 in
127
mm
0.875 in
22.225
mm
42623-B 42600 5.1181 in
130
mm
0.875 in
22.225
mm
432AB 435 3.6250 in
92.075
mm
0.875 in
22.225
mm
432-B 435 3.7500 in
95.250
mm
0.875 in
22.225
mm
43312-B 43000 3.1250 in
79.375
mm
0.6875 in
17.463
mm
44348-B 44000 3.4843 in
88.501
mm
0.6875 in
17.463
mm
45220-B 45200 4.1250 in
104.775
mm
0.9375 in
23.813
mm
452-B 455 4.25 in
107.95
mm
1.125 in
28.575
mm
453-B 455 4.25 in
107.95
mm
0.875 in
22.225
mm
453XB 455 4.25 in
107.95
mm
0.9687 in
24.605
mm
454AB 455 4.3287 in
109.949
mm
0.875 in
22.225
mm
46720-B 46700 8 7/8 in
225.425
mm
1.3125 in
33.338
mm
470132-B 470000 13.2500 in
336.550
mm
2.5000 in
63.500
mm
  Results 76 - 100 of 261  1 2 3 4 5 »  
<