All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Flanged Cups - Imperial > View Items  

Tapered Roller Bearings - Single Flanged Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 261  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

37625-B 37000 6.25 in
158.750
mm
0.625 in
15.875
mm
CAD Icon (for items table)
3820-B 3800 3.3750 in
85.725
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
382-B 385 3.8125 in
96.838
mm
0.7018 in
17.826
mm
CAD Icon (for items table)
3920-B 3900 4-7/16 in
112.713
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
3924-BW 3900 4.5628 in
115.895
mm
1.1875 in
30.163
mm
CAD Icon (for items table)
39412-B 39000 4.1250 in
104.775
mm
0.625 in
15.875
mm
CAD Icon (for items table)
394AB 395 4.3307 in
110
mm
0.7411 in
18.824
mm
CAD Icon (for items table)
39520-B 39500 4-7/16 in
112.713
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
39520-BXX 39500 4-7/16 in
112.713
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
41286-B 41000 2.8593 in
72.626
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
421437-B 420000 14.3720 in
365.049
mm
2.5000 in
63.500
mm
CAD Icon (for items table)
42587-B 42000 5 7/8 in
149.225
mm
0.9688 in
24.608
mm
CAD Icon (for items table)
42620-B 42600 5 in
127
mm
0.875 in
22.225
mm
CAD Icon (for items table)
42623-B 42600 5.1181 in
130
mm
0.875 in
22.225
mm
CAD Icon (for items table)
432AB 435 3.6250 in
92.075
mm
0.875 in
22.225
mm
CAD Icon (for items table)
432-B 435 3.7500 in
95.250
mm
0.875 in
22.225
mm
CAD Icon (for items table)
43312-B 43000 3.1250 in
79.375
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
44348-B 44000 3.4843 in
88.501
mm
0.6875 in
17.463
mm
CAD Icon (for items table)
45220-B 45200 4.1250 in
104.775
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
452-B 455 4.25 in
107.95
mm
1.125 in
28.575
mm
CAD Icon (for items table)
453-B 455 4.25 in
107.95
mm
0.875 in
22.225
mm
CAD Icon (for items table)
453XB 455 4.25 in
107.95
mm
0.9687 in
24.605
mm
CAD Icon (for items table)
454AB 455 4.3287 in
109.949
mm
0.875 in
22.225
mm
CAD Icon (for items table)
46720-B 46700 8 7/8 in
225.425
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
470132-B 470000 13.2500 in
336.550
mm
2.5000 in
63.500
mm
CAD Icon (for items table)
  Results 76 - 100 of 261  1 2 3 4 5 »