All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Flanged Cups - Imperial > View Items  

Tapered Roller Bearings - Single Flanged Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 261  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

472-B 475 4.7244 in
120
mm
0.9542 in
24.237
mm
CAD Icon (for items table)
47620-B 47600 5 1/4 in
133.350
mm
1.0313 in
26.195
mm
CAD Icon (for items table)
47622-BW 47600 5.3750 in
136.525
mm
2.0313 in
51.595
mm
CAD Icon (for items table)
47623AB 47600 5.3750 in
136.525
mm
1.5 in
38.1
mm
CAD Icon (for items table)
47822-B 47800 5.7500 in
146.050
mm
1.0313 in
26.195
mm
CAD Icon (for items table)
47825-B 47800 5.625 in
142.875
mm
1.0313 in
26.195
mm
CAD Icon (for items table)
48220-B 48200 7.1875 in
182.563
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
48320-B 48300 7.5 in
190.5
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
48620-B 48600 7.875 in
200.025
mm
1.3437 in
34.13
mm
CAD Icon (for items table)
48750-B 48000 7.5 in
190.5
mm
1 in
25.4
mm
CAD Icon (for items table)
49368-B 49000 3.6875 in
93.663
mm
1 in
25.4
mm
CAD Icon (for items table)
493-B 495 5.3750 in
136.525
mm
0.875 in
22.225
mm
CAD Icon (for items table)
494-B 495 5.5118 in
140
mm
0.875 in
22.225
mm
CAD Icon (for items table)
49520-B 49500 4 in
101.600
mm
1 in
25.4
mm
CAD Icon (for items table)
522-B 525 4 in
101.600
mm
1.0625 in
26.988
mm
CAD Icon (for items table)
52618-B 52000 6.1875 in
157.163
mm
1.0313 in
26.195
mm
CAD Icon (for items table)
526190-B 526000 19.0000 in
482.600
mm
2.375 in
60.325
mm
CAD Icon (for items table)
52630XB 52000 6.2992 in
160
mm
1.0313 in
26.195
mm
CAD Icon (for items table)
52637-B 52000 6-3/8 in
161.925
mm
1.0313 in
26.195
mm
CAD Icon (for items table)
532-B 535 4.3750 in
111.125
mm
1.1875 in
30.163
mm
CAD Icon (for items table)
53387-B 53000 3.8750 in
98.425
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
552-B 555 4-7/8 in
123.825
mm
1.1875 in
30.163
mm
CAD Icon (for items table)
5535-B 5500 4 13/16 in
122.238
mm
1.4375 in
36.513
mm
CAD Icon (for items table)
553-BA 555 5 in
127
mm
1.375 in
34.925
mm
CAD Icon (for items table)
553-SB 555 5.1159 in
129.944
mm
1.1875 in
30.163
mm
CAD Icon (for items table)
  Results 101 - 125 of 261  1 2 3 4 5 »