Part Number |
Series |
D - Cup Outer Diameter |
C - Cup Width |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|
472-B | Series N/A 475 | D - Cup Outer Diameter N/A 4.7244 in120 mm | C - Cup Width N/A 0.9542 in24.237 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
47620-B | Series N/A 47600 | D - Cup Outer Diameter N/A 5 1/4 in133.350 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
47622-BW | Series N/A 47600 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Cup Width N/A 2.0313 in51.595 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
47623AB | Series N/A 47600 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Cup Width N/A 1.5 in38.1 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
47822-B | Series N/A 47800 | D - Cup Outer Diameter N/A 5.7500 in146.050 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
47825-B | Series N/A 47800 | D - Cup Outer Diameter N/A 5.625 in142.875 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
48220-B | Series N/A 48200 | D - Cup Outer Diameter N/A 7.1875 in182.563 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
48320-B | Series N/A 48300 | D - Cup Outer Diameter N/A 7.5 in190.5 mm | C - Cup Width N/A 1.3125 in33.338 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
48620-B | Series N/A 48600 | D - Cup Outer Diameter N/A 7.875 in200.025 mm | C - Cup Width N/A 1.3437 in34.13 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
48750-B | Series N/A 48000 | D - Cup Outer Diameter N/A 7.5 in190.5 mm | C - Cup Width N/A 1 in25.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
49368-B | Series N/A 49000 | D - Cup Outer Diameter N/A 3.6875 in93.663 mm | C - Cup Width N/A 1 in25.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
493-B | Series N/A 495 | D - Cup Outer Diameter N/A 5.3750 in136.525 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
494-B | Series N/A 495 | D - Cup Outer Diameter N/A 5.5118 in140 mm | C - Cup Width N/A 0.875 in22.225 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
49520-B | Series N/A 49500 | D - Cup Outer Diameter N/A 4 in101.600 mm | C - Cup Width N/A 1 in25.4 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
522-B | Series N/A 525 | D - Cup Outer Diameter N/A 4 in101.600 mm | C - Cup Width N/A 1.0625 in26.988 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
52618-B | Series N/A 52000 | D - Cup Outer Diameter N/A 6.1875 in157.163 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
526190-B | Series N/A 526000 | D - Cup Outer Diameter N/A 19.0000 in482.600 mm | C - Cup Width N/A 2.375 in60.325 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
52630XB | Series N/A 52000 | D - Cup Outer Diameter N/A 6.2992 in160 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
52637-B | Series N/A 52000 | D - Cup Outer Diameter N/A 6-3/8 in161.925 mm | C - Cup Width N/A 1.0313 in26.195 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
532-B | Series N/A 535 | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
53387-B | Series N/A 53000 | D - Cup Outer Diameter N/A 3.8750 in98.425 mm | C - Cup Width N/A 0.8125 in20.638 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
552-B | Series N/A 555 | D - Cup Outer Diameter N/A 4-7/8 in123.825 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
5535-B | Series N/A 5500 | D - Cup Outer Diameter N/A 4 13/16 in122.238 mm | C - Cup Width N/A 1.4375 in36.513 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
553-BA | Series N/A 555 | D - Cup Outer Diameter N/A 5 in127 mm | C - Cup Width N/A 1.375 in34.925 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |
553-SB | Series N/A 555 | D - Cup Outer Diameter N/A 5.1159 in129.944 mm | C - Cup Width N/A 1.1875 in30.163 mm |
CAD
N/A ![]() |
Add To Cart
Request Quote |