All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Flanged Cups - Imperial > View Items  

Tapered Roller Bearings - Single Flanged Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 150 of 261 « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

55437-B 55000C 4.3750 in
111.125
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
563-B 565 5 in
127
mm
1.125 in
28.575
mm
CAD Icon (for items table)
56650-B 56000 6 1/2 in
165.1
mm
1.0625 in
26.988
mm
CAD Icon (for items table)
572AB 575 5.5115 in
139.992
mm
1.125 in
28.575
mm
CAD Icon (for items table)
572-B 575 5.5115 in
139.992
mm
1.125 in
28.575
mm
CAD Icon (for items table)
592-B 595 6 in
152.400
mm
1.1875 in
30.163
mm
CAD Icon (for items table)
59412-B 59000 4.1250 in
104.775
mm
1.125 in
28.575
mm
CAD Icon (for items table)
59414-B 59000 4.1250 in
104.775
mm
1.125 in
28.575
mm
CAD Icon (for items table)
59429-B 59000 4.2900 in
108.966
mm
1.0625 in
26.988
mm
CAD Icon (for items table)
612-B 615 4 3/4 in
120.650
mm
1.25 in
31.75
mm
CAD Icon (for items table)
613-B 615 4 3/4 in
120.650
mm
1.375 in
34.925
mm
CAD Icon (for items table)
6220-B 6200 5 in
127
mm
1.6250 in
41.275
mm
CAD Icon (for items table)
6320-B 6300 5.3447 in
135.755
mm
1.75 in
44.45
mm
CAD Icon (for items table)
632-B 635 5.3750 in
136.525
mm
1.25 in
31.75
mm
CAD Icon (for items table)
640260-B 640000 26.0 in
660.400
mm
2.75 in
69.85
mm
CAD Icon (for items table)
6420-B 6400 5 7/8 in
149.225
mm
1.75 in
44.45
mm
CAD Icon (for items table)
64700-B 64000 7.0000 in
177.800
mm
1.1875 in
30.163
mm
CAD Icon (for items table)
652-B 655 6 in
152.400
mm
1.25 in
31.75
mm
CAD Icon (for items table)
6535-B 6500 6-3/8 in
161.925
mm
1.6875 in
42.863
mm
CAD Icon (for items table)
65500-B 65000 5 in
127
mm
1.375 in
34.925
mm
CAD Icon (for items table)
65550-B 65000 5.5000 in
139.700
mm
1.375 in
34.925
mm
CAD Icon (for items table)
66462-B 66000 4.6250 in
117.475
mm
0.9375 in
23.813
mm
CAD Icon (for items table)
672-B 675 6.6250 in
168.275
mm
1.1875 in
30.163
mm
CAD Icon (for items table)
67320-B 67300 8 in
203.2
mm
1.5 in
38.1
mm
CAD Icon (for items table)
67322-B 67300 7.7500 in
196.850
mm
1.5 in
38.1
mm
CAD Icon (for items table)
  Results 126 - 150 of 261 « 6 7 8 9 10 »