Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Flanged Cups - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Flanged Cups - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Flanged Cups - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 151 - 175 of 261 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

67720-B 67700 9 3/4 in
247.650
mm
1.5 in
38.1
mm
67725-B 67700 9 3/4 in
247.650
mm
1.6250 in
41.275
mm
67820-B 67800 10.5 in
266.7
mm
1.5 in
38.1
mm
67920-B 67900 11.1250 in
282.575
mm
1.4375 in
36.513
mm
680270-B 680000 27.0000 in
685.800
mm
1 in
25.4
mm
68712-B 68000 7-1/8 in
180.975
mm
1 in
25.4
mm
71750-B 71000 7.5 in
190.5
mm
1.375 in
34.925
mm
72487-B 72000 4-7/8 in
123.825
mm
1 in
25.4
mm
742-B 745 5.9090 in
150.089
mm
1.4375 in
36.513
mm
74845-B 74000 8.4636 in
214.975
mm
1.375 in
34.925
mm
74850-B 74000 8.5000 in
215.900
mm
1.375 in
34.925
mm
752-B 755 6-3/8 in
161.925
mm
1.5 in
38.1
mm
772-B 775 7-1/8 in
180.975
mm
1.5 in
38.1
mm
774-BW 775 7-1/4 in
184.150
mm
1.875 in
47.625
mm
77675-B 77000 6.7500 in
171.450
mm
1.5 in
38.1
mm
77676-BW 77000 6.7500 in
171.450
mm
2.0938 in
53.183
mm
78513-B 78000C 5.1259 in
130.198
mm
0.9260 in
23.520
mm
792-B 795 8.1250 in
206.375
mm
1.375 in
34.925
mm
80325-B 80300 21.0 in
533.400
mm
1.375 in
34.925
mm
820160-B 820000 16.0000 in
406.400
mm
2.75 in
69.85
mm
82720-B 82700 11.3750 in
288.925
mm
1.6875 in
42.863
mm
82950-B 82000 9.5000 in
241.300
mm
1.75 in
44.45
mm
832-B 835 6.6250 in
168.275
mm
1.6250 in
41.275
mm
8520-B 8500 12.875 in
327.025
mm
1.4375 in
36.513
mm
854-B 855 7.5 in
190.5
mm
1.75 in
44.45
mm
  Results 151 - 175 of 261 « 6 7 8 9 10 »  
<