All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Flanged Cups - Imperial > View Items  

Tapered Roller Bearings - Single Flanged Cups - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 176 - 200 of 261 « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

86100-B 86000 10.00 in
254.000
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
87111-B 87000 11.1250 in
282.575
mm
1.4375 in
36.513
mm
CAD Icon (for items table)
88129-B 88000 12.9375 in
328.613
mm
1.375 in
34.925
mm
CAD Icon (for items table)
892-B 895 9.0000 in
228.600
mm
1.75 in
44.45
mm
CAD Icon (for items table)
9221-B 9200 6-3/8 in
161.925
mm
1.1875 in
30.163
mm
CAD Icon (for items table)
93125-B 93000 12.5000 in
317.500
mm
1.8125 in
46.038
mm
CAD Icon (for items table)
9321-B 9300 6.7500 in
171.450
mm
1.25 in
31.75
mm
CAD Icon (for items table)
932-B 935 8.3750 in
212.725
mm
2.125 in
53.975
mm
CAD Icon (for items table)
94113-B 94000 11.3750 in
288.925
mm
1.875 in
47.625
mm
CAD Icon (for items table)
95925-B 95000 9.25 in
234.95
mm
1.9375 in
49.213
mm
CAD Icon (for items table)
96140-B 96000 14 in
355.6
mm
1.875 in
47.625
mm
CAD Icon (for items table)
98788-B 98000 7.874 in
200
mm
1.375 in
34.925
mm
CAD Icon (for items table)
99100-B 99000 10.00 in
254.000
mm
1.875 in
47.625
mm
CAD Icon (for items table)
A2126-B A2000 1.2595 in
31.991
mm
0.3125 in
7.938
mm
CAD Icon (for items table)
A4138-B A4000 1.3775 in
34.989
mm
0.3437 in
8.730
mm
CAD Icon (for items table)
A6157-B A6000 1.5745 in
39.992
mm
0.3750 in
9.525
mm
CAD Icon (for items table)
H414210-B H414200 5.3750 in
136.525
mm
1.25 in
31.75
mm
CAD Icon (for items table)
H715310-B H715300 5.5000 in
139.700
mm
1.4375 in
36.513
mm
CAD Icon (for items table)
HH221410-B HH221400 7.5 in
190.5
mm
1.8125 in
46.038
mm
CAD Icon (for items table)
HH224310-B HH224300 8.3750 in
212.725
mm
2.125 in
53.975
mm
CAD Icon (for items table)
HH814510-B HH814500 6 in
152.400
mm
1.6250 in
41.275
mm
CAD Icon (for items table)
HM231115-B HM231100 9.5000 in
241.300
mm
1.75 in
44.45
mm
CAD Icon (for items table)
HM237510-B HM237500 11.3750 in
288.925
mm
1.875 in
47.625
mm
CAD Icon (for items table)
HM515210-B HM515200 5.1250 in
130.175
mm
1.25 in
31.75
mm
CAD Icon (for items table)
HM515716-B HM515700 5.5960 in
142.138
mm
1.3125 in
33.338
mm
CAD Icon (for items table)
  Results 176 - 200 of 261 « 6 7 8 9 10 »