Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Single Flanged Cups - Metric
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Flanged Cups - Metric > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Single Flanged Cups - Metric

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 1 - 25 of 33 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

JL724314-B L724300 170 mm
6.6929
in
19.05 mm
0.75
in
JL730612-B L730600 205 mm
8.0709
in
21.438 mm
0.8440
in
JLM722912-B LM722900 165 mm
6.4961
in
21 mm
0.8268
in
JM624610-B M624600 180 mm
7.0866
in
26 mm
1.0236
in
JM716610-B M716600 130 mm
5.1181
in
24 mm
0.9449
in
JP10010-B JP10000 145 mm
5.7087
in
17.5 mm
0.689
in
JP13010-B JP13000 185 mm
7.2835
in
21 mm
0.8268
in
JP14010-B JP14000 195 mm
7.6772
in
21 mm
0.8268
in
JP16010-B JP16000 220 mm
8.6614
in
23 mm
0.9055
in
JP17010-B JP17000 230 mm
9.0551
in
23 mm
0.9055
in
JP18010-B JP18000 240 mm
9.4488
in
23 mm
0.9055
in
JP6010-B JP6000 100 mm
3.937
in
15.500 mm
0.6102
in
JP7010-B JP7000 110 mm
4.3307
in
15.500 mm
0.6102
in
JP8010-B JP8000 125 mm
4.9213
in
17.5 mm
0.689
in
JP9010-B JP9000 135 mm
5.3150
in
17.5 mm
0.689
in
Y30210CRM 30210C 90 mm
3.5433
in
17 mm
0.6693
in
Y30307RM 30307 80 mm
3.1496
in
18 mm
0.7087
in
Y30309RM 30309 100 mm
3.937
in
22 mm
0.8661
in
Y30310RM 30310 110 mm
4.3307
in
23 mm
0.9055
in
Y30311RM 30311 120 mm
4.7244
in
25 mm
0.9843
in
Y32009XR 32009X 75 mm
2.9528
in
15.500 mm
0.6102
in
Y32010XR 32010X 80 mm
3.1496
in
15.500 mm
0.6102
in
Y32309-BRM 32309-B 100 mm
3.937
in
30 mm
1.1811
in
Y32311-BRM 32311-B 120 mm
4.7244
in
35 mm
1.378
in
Y32312-BRM 32312-BM 130 mm
5.1181
in
37 mm
1.4567
in
  Results 1 - 25 of 33 1 2 
<