All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Single Cups > Tapered Roller Bearings - Single Flanged Cups - Metric > View Items  

Tapered Roller Bearings - Single Flanged Cups - Metric

Check up to five results to perform an action.






    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 33 of 33 1 2 

Part Number

Series

D - Cup Outer Diameter

C - Cup Width

CAD

Y32312CBRM 32312CB 130 mm
5.1181
in
37 mm
1.4567
in
CAD Icon (for items table)
Y33109R 33109 80 mm
3.1496
in
20.500 mm
0.8071
in
CAD Icon (for items table)
Y33212R 33212 110 mm
4.3307
in
29 mm
1.1417
in
CAD Icon (for items table)
YA31310RM 31310 110 mm
4.3307
in
19 mm
0.7480
in
CAD Icon (for items table)
YSA30308RM 30308 90 mm
3.5433
in
20 mm
0.7874
in
CAD Icon (for items table)
YSA32215R 32215 130 mm
5.1181
in
27 mm
1.063
in
CAD Icon (for items table)
YSA33210R 33210 95 mm
3.7402
in
27 mm
1.063
in
CAD Icon (for items table)
YSB-32215R 32215 130 mm
5.1181
in
27 mm
1.063
in
CAD Icon (for items table)
  Results 26 - 33 of 33 1 2