All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 1 - 25 of 1000  1 2 3 4 5 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

02875 - 02823D 2800 1 1/4 in
31.75
mm
3 in
76.2
mm
0.875 in
22.225
mm
1.5000 in
38.100
mm
1.8750 in
47.625
mm
3830 lbf
17000
N
25700 lbf
114000
N
CAD Icon (for items table)
02876 - 02823D 2800 1 1/4 in
31.75
mm
3 in
76.2
mm
0.875 in
22.225
mm
1.5000 in
38.100
mm
1.8750 in
47.625
mm
3830 lbf
17000
N
25700 lbf
114000
N
CAD Icon (for items table)
02877 - 02823D 2800 1 3/8 in
34.925
mm
3 in
76.2
mm
0.875 in
22.225
mm
1.5000 in
38.100
mm
1.8750 in
47.625
mm
3830 lbf
17000
N
25700 lbf
114000
N
CAD Icon (for items table)
02878 - 02823D 2800 1 3/8 in
34.925
mm
3 in
76.2
mm
0.875 in
22.225
mm
1.5000 in
38.100
mm
1.8750 in
47.625
mm
3830 lbf
17000
N
25700 lbf
114000
N
CAD Icon (for items table)
02872 - 02823D 2800 1 1/8 in
28.575
mm
3 in
76.2
mm
0.875 in
22.225
mm
1.5000 in
38.100
mm
1.8750 in
47.625
mm
3830 lbf
17000
N
25700 lbf
114000
N
CAD Icon (for items table)
05075X - 05180D 5000 3/4 in
19.05
mm
1.8104 in
45.984
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05062 - 05180D 5000 5/8 in
15.875
mm
1.8104 in
45.984
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05066 - 05180D 5000 0.6690 in
16.993
mm
1.8104 in
45.984
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05068 - 05180D 5000 11/16 in
17.463
mm
1.8104 in
45.984
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05070XS - 05180D 5000 0.7082 in
17.988
mm
1.8104 in
45.984
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05075 - 05180D 5000 3/4 in
19.05
mm
1.8104 in
45.984
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05079 - 05180D 5000 0.7869 in
19.987
mm
1.8104 in
45.984
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05062 - 05185D 5000 5/8 in
15.875
mm
1.8504 in
47
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05075 - 05185D 5000 3/4 in
19.05
mm
1.8504 in
47
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05068 - 05185D 5000 11/16 in
17.463
mm
1.8504 in
47
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05070XS - 05185D 5000 0.7082 in
17.988
mm
1.8504 in
47
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05066 - 05185D 5000 0.6690 in
16.993
mm
1.8504 in
47
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05079 - 05185D 5000 0.7869 in
19.987
mm
1.8504 in
47
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
05075X - 05185D 5000 3/4 in
19.05
mm
1.8504 in
47
mm
0.5662 in
14.381
mm
0.9926 in
25.212
mm
1.2499 in
31.747
mm
1560 lbf
6930
N
10500 lbf
46500
N
CAD Icon (for items table)
07087 - 07196D 7000 7/8 in
22.225
mm
1.9687 in
50.005
mm
0.5614 in
14.260
mm
1.0000 in
25.400
mm
1.3126 in
33.340
mm
1700 lbf
7550
N
11400 lbf
50700
N
CAD Icon (for items table)
07100-S - 07196D 7000 1 in
25.40
mm
1.9687 in
50.005
mm
0.5614 in
14.260
mm
1.0000 in
25.400
mm
1.3126 in
33.340
mm
1700 lbf
7550
N
11400 lbf
50700
N
CAD Icon (for items table)
07100 - 07196D 7000 1 in
25.40
mm
1.9687 in
50.005
mm
0.5614 in
14.260
mm
1.0000 in
25.400
mm
1.3126 in
33.340
mm
1700 lbf
7550
N
11400 lbf
50700
N
CAD Icon (for items table)
07100-SA - 07196D 7000 1 in
25.40
mm
1.9687 in
50.005
mm
0.5614 in
14.260
mm
1.0000 in
25.400
mm
1.3126 in
33.340
mm
1700 lbf
7550
N
11400 lbf
50700
N
CAD Icon (for items table)
07098 - 07196D 7000 0.9835 in
24.981
mm
1.9687 in
50.005
mm
0.5614 in
14.260
mm
1.0000 in
25.400
mm
1.3126 in
33.340
mm
1700 lbf
7550
N
11400 lbf
50700
N
CAD Icon (for items table)
07097 - 07196D 7000 0.9843 in
25.001
mm
1.9687 in
50.005
mm
0.5614 in
14.260
mm
1.0000 in
25.400
mm
1.3126 in
33.340
mm
1700 lbf
7550
N
11400 lbf
50700
N
CAD Icon (for items table)
  Results 1 - 25 of 1000  1 2 3 4 5 »