COMPANY HEADER
CAD (0)
  • Cart is empty
1 - 25 of 2093 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Bore (in)

d - Bore (mm)

D - Cup Outer Diameter (in)

D - Cup Outer Diameter (mm)

T - Bearing Width across Cones (in)

T - Bearing Width across Cones (mm)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) (N)

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

Add To Cart/Request Quote
N/A 2800 N/A 1 1/4 in31.75 mm N/A 3 in76.2 mm N/A 0.875 in22.225 mm N/A 1.5000 in38.100 mm N/A 1.8750 in47.625 mm N/A 3830 lbf17000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2800 N/A 1 1/4 in31.75 mm N/A 3 in76.2 mm N/A 0.875 in22.225 mm N/A 1.5000 in38.100 mm N/A 1.8750 in47.625 mm N/A 3830 lbf17000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2800 N/A 1 3/8 in34.925 mm N/A 3 in76.2 mm N/A 0.875 in22.225 mm N/A 1.5000 in38.100 mm N/A 1.8750 in47.625 mm N/A 3830 lbf17000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2800 N/A 1 3/8 in34.925 mm N/A 3 in76.2 mm N/A 0.875 in22.225 mm N/A 1.5000 in38.100 mm N/A 1.8750 in47.625 mm N/A 3830 lbf17000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 2800 N/A 1 1/8 in28.575 mm N/A 3 in76.2 mm N/A 0.875 in22.225 mm N/A 1.5000 in38.100 mm N/A 1.8750 in47.625 mm N/A 3830 lbf17000 N N/A 25700 lbf114000 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 3/4 in19.05 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 5/8 in15.875 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 0.6690 in16.993 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 11/16 in17.463 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 0.7082 in17.988 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 3/4 in19.05 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 0.7869 in19.987 mm N/A 1.8104 in45.984 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 5/8 in15.875 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 11/16 in17.463 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 0.7082 in17.988 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 0.6690 in16.993 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 0.7869 in19.987 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5000 N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 0.5662 in14.381 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 1560 lbf6930 N N/A 10500 lbf46500 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 7/8 in22.225 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 1 in25.40 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 7000 N/A 0.9843 in25.001 mm N/A 1.9687 in50.005 mm N/A 0.5614 in14.260 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.340 mm N/A 1700 lbf7550 N N/A 11400 lbf50700 N N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 2093 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »