All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 226 - 250 of 1000 « 6 7 8 9 10 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

25578 - 25520D 25500 1 11/16 in
42.863
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25570 - 25520D 25500 1 7/16 in
36.513
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25572 - 25520D 25500 1 1/2 in
38.10
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25581 - 25520D 25500 1 3/4 in
44.45
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25592 - 25520D 25500 1.8125 in
46.038
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25583 - 25520D 25500 1 3/4 in
44.45
mm
3.2650 in
82.931
mm
1.4125 in
35.878
mm
1.8750 in
47.625
mm
3.0750 in
78.105
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25584A - 25520D 25500 1.7712 in
44.988
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25590 - 25520D 25500 1.7960 in
45.618
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25582 - 25520D 25500 1 3/4 in
44.45
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25578 - 25520DC 25500 1 11/16 in
42.863
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25582 - 25520DC 25500 1 3/4 in
44.45
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25583 - 25520DC 25500 1 3/4 in
44.45
mm
3.2650 in
82.931
mm
1.4125 in
35.878
mm
1.8750 in
47.625
mm
3.0750 in
78.105
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25584 - 25520DC 25500 1.7710 in
44.983
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25584A - 25520DC 25500 1.7712 in
44.988
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25592 - 25520DC 25500 1.8125 in
46.038
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25581 - 25520DC 25500 1 3/4 in
44.45
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25580 - 25520DC 25500 1 3/4 in
44.45
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25577 - 25520DC 25500 1.6880 in
42.875
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25576 - 25520DC 25500 1 11/16 in
42.863
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25590 - 25520DC 25500 1.7960 in
45.618
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25572 - 25520DC 25500 1 1/2 in
38.10
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
25570 - 25520DC 25500 1 7/16 in
36.513
mm
3.2650 in
82.931
mm
1.0000 in
25.400
mm
1.8750 in
47.625
mm
2.2500 in
57.150
mm
5270 lbf
23500
N
35400 lbf
158000
N
CAD Icon (for items table)
26132 - 26282D 26000 1 5/16 in
33.338
mm
2.8125 in
71.438
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6875 in
42.863
mm
4060 lbf
18100
N
27300 lbf
121000
N
CAD Icon (for items table)
26126 - 26282D 26000 1.2600 in
32.004
mm
2.8125 in
71.438
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6875 in
42.863
mm
3420 lbf
15200
N
23000 lbf
102000
N
CAD Icon (for items table)
26131 - 26282D 26000 1 5/16 in
33.338
mm
2.8125 in
71.438
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6875 in
42.863
mm
4060 lbf
18100
N
27300 lbf
121000
N
CAD Icon (for items table)
  Results 226 - 250 of 1000 « 6 7 8 9 10 »