All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 251 - 275 of 1000 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

26100 - 26282D 26000 1 in
25.40
mm
2.8125 in
71.438
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6875 in
42.863
mm
3420 lbf
15200
N
23000 lbf
102000
N
CAD Icon (for items table)
26093 - 26282D 26000 15/16 in
23.813
mm
2.8125 in
71.438
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6875 in
42.863
mm
3420 lbf
15200
N
23000 lbf
102000
N
CAD Icon (for items table)
26126X - 26282D 26000 1.2598 in
31.999
mm
2.8125 in
71.438
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6875 in
42.863
mm
3420 lbf
15200
N
23000 lbf
102000
N
CAD Icon (for items table)
26118 - 26282D 26000 1.1806 in
29.987
mm
2.8125 in
71.438
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6875 in
42.863
mm
4060 lbf
18100
N
27300 lbf
121000
N
CAD Icon (for items table)
26112 - 26282D 26000 1 1/8 in
28.575
mm
2.8125 in
71.438
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6875 in
42.863
mm
4060 lbf
18100
N
27300 lbf
121000
N
CAD Icon (for items table)
26112 - 26284D 26000 1 1/8 in
28.575
mm
2.8336 in
71.973
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6835 in
42.761
mm
4060 lbf
18100
N
27300 lbf
121000
N
CAD Icon (for items table)
26093 - 26284D 26000 15/16 in
23.813
mm
2.8336 in
71.973
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6835 in
42.761
mm
3420 lbf
15200
N
23000 lbf
102000
N
CAD Icon (for items table)
26118 - 26284D 26000 1.1806 in
29.987
mm
2.8336 in
71.973
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6835 in
42.761
mm
4060 lbf
18100
N
27300 lbf
121000
N
CAD Icon (for items table)
26100 - 26284D 26000 1 in
25.40
mm
2.8336 in
71.973
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6835 in
42.761
mm
3420 lbf
15200
N
23000 lbf
102000
N
CAD Icon (for items table)
26126 - 26284D 26000 1.2600 in
32.004
mm
2.8336 in
71.973
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6835 in
42.761
mm
3420 lbf
15200
N
23000 lbf
102000
N
CAD Icon (for items table)
26132 - 26284D 26000 1 5/16 in
33.338
mm
2.8336 in
71.973
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6835 in
42.761
mm
4060 lbf
18100
N
27300 lbf
121000
N
CAD Icon (for items table)
26126X - 26284D 26000 1.2598 in
31.999
mm
2.8336 in
71.973
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6835 in
42.761
mm
3420 lbf
15200
N
23000 lbf
102000
N
CAD Icon (for items table)
26131 - 26284D 26000 1 5/16 in
33.338
mm
2.8336 in
71.973
mm
0.7450 in
18.923
mm
1.4375 in
36.513
mm
1.6835 in
42.761
mm
4060 lbf
18100
N
27300 lbf
121000
N
CAD Icon (for items table)
EE275095 - 275156CD 275000 9 1/2 in
241.300
mm
15.5 in
393.7
mm
2.7500 in
69.850
mm
4.3125 in
109.538
mm
6.1874 in
157.160
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
EE275100 - 275156CD 275000 10 in
254
mm
15.5 in
393.7
mm
2.7500 in
69.850
mm
4.3125 in
109.538
mm
6.1874 in
157.160
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
EE275105 - 275156CD 275000 10 1/2 in
266.7
mm
15.5 in
393.7
mm
2.7500 in
69.850
mm
4.3125 in
109.538
mm
6.1874 in
157.160
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
EE275108 - 275156CD 275000 10.7500 in
273.050
mm
15.5 in
393.7
mm
2.7500 in
69.850
mm
4.3125 in
109.538
mm
6.1874 in
157.160
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
EE275095 - 275161D 275000 9 1/2 in
241.300
mm
16.0000 in
406.400
mm
2.7500 in
69.850
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
EE275108 - 275161D 275000 10.7500 in
273.050
mm
16.0000 in
406.400
mm
2.7500 in
69.850
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
EE275100 - 275161D 275000 10 in
254
mm
16.0000 in
406.400
mm
2.7500 in
69.850
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
EE275105 - 275161D 275000 10 1/2 in
266.7
mm
16.0000 in
406.400
mm
2.7500 in
69.850
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
EE275105 - 275161DC 275000 10 1/2 in
266.7
mm
16.0000 in
406.400
mm
2.7500 in
69.850
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
EE275100 - 275161DC 275000 10 in
254
mm
16.0000 in
406.400
mm
2.7500 in
69.850
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
EE275095 - 275161DC 275000 9 1/2 in
241.300
mm
16.0000 in
406.400
mm
2.7500 in
69.850
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
EE275108 - 275161DC 275000 10.7500 in
273.050
mm
16.0000 in
406.400
mm
2.7500 in
69.850
mm
4.2500 in
107.950
mm
6.1249 in
155.572
mm
59000 lbf
262000
N
396000 lbf
1760000
N
CAD Icon (for items table)
  Results 251 - 275 of 1000 « 11 12 13 14 15 »