Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Double Cup Width |
T - Bearing Width across Cones |
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 26100 - 26282D | Series N/A 26000 | d - Bore N/A 1 in25.40 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26093 - 26282D | Series N/A 26000 | d - Bore N/A 15/16 in23.813 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26126X - 26282D | Series N/A 26000 | d - Bore N/A 1.2598 in31.999 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26118 - 26282D | Series N/A 26000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26112 - 26282D | Series N/A 26000 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 2.8125 in71.438 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6875 in42.863 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26112 - 26284D | Series N/A 26000 | d - Bore N/A 1 1/8 in28.575 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26093 - 26284D | Series N/A 26000 | d - Bore N/A 15/16 in23.813 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26118 - 26284D | Series N/A 26000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26100 - 26284D | Series N/A 26000 | d - Bore N/A 1 in25.40 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26126 - 26284D | Series N/A 26000 | d - Bore N/A 1.2600 in32.004 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26132 - 26284D | Series N/A 26000 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26126X - 26284D | Series N/A 26000 | d - Bore N/A 1.2598 in31.999 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 3420 lbf15200 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 23000 lbf102000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| 26131 - 26284D | Series N/A 26000 | d - Bore N/A 1 5/16 in33.338 mm | D - Cup Outer Diameter N/A 2.8336 in71.973 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Double Cup Width N/A 1.4375 in36.513 mm | T - Bearing Width across Cones N/A 1.6835 in42.761 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 4060 lbf18100 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 27300 lbf121000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275095 - 275156CD | Series N/A 275000 | d - Bore N/A 9 1/2 in241.300 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.3125 in109.538 mm | T - Bearing Width across Cones N/A 6.1874 in157.160 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275100 - 275156CD | Series N/A 275000 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.3125 in109.538 mm | T - Bearing Width across Cones N/A 6.1874 in157.160 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275105 - 275156CD | Series N/A 275000 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.3125 in109.538 mm | T - Bearing Width across Cones N/A 6.1874 in157.160 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275108 - 275156CD | Series N/A 275000 | d - Bore N/A 10.7500 in273.050 mm | D - Cup Outer Diameter N/A 15.5 in393.7 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.3125 in109.538 mm | T - Bearing Width across Cones N/A 6.1874 in157.160 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275095 - 275161D | Series N/A 275000 | d - Bore N/A 9 1/2 in241.300 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 6.1249 in155.572 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275108 - 275161D | Series N/A 275000 | d - Bore N/A 10.7500 in273.050 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 6.1249 in155.572 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275100 - 275161D | Series N/A 275000 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 6.1249 in155.572 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275105 - 275161D | Series N/A 275000 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 6.1249 in155.572 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275105 - 275161DC | Series N/A 275000 | d - Bore N/A 10 1/2 in266.7 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 6.1249 in155.572 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275100 - 275161DC | Series N/A 275000 | d - Bore N/A 10 in254 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 6.1249 in155.572 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275095 - 275161DC | Series N/A 275000 | d - Bore N/A 9 1/2 in241.300 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 6.1249 in155.572 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| EE275108 - 275161DC | Series N/A 275000 | d - Bore N/A 10.7500 in273.050 mm | D - Cup Outer Diameter N/A 16.0000 in406.400 mm | B - Cone Width N/A 2.7500 in69.850 mm | C - Double Cup Width N/A 4.2500 in107.950 mm | T - Bearing Width across Cones N/A 6.1249 in155.572 mm | C90 - Dynamic Radial Rating (One-Row, 90 million revolutions) N/A 59000 lbf262000 N | C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) N/A 396000 lbf1760000 N |
CAD
N/A
|
Add To Cart
Request Quote |