Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 276 - 300 of 1000 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

27687 - 27620DA 27600 3 1/4 in
82.550
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
27684A - 27620DA 27600 3 in
76.2
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6450 lbf
28700
N
43300 lbf
193000
N
27684 - 27620DA 27600 3 in
76.2
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
27689 - 27620DA 27600 3.2813 in
83.345
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
27689H - 27620DA 27600 3.2813 in
83.345
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6450 lbf
28700
N
43300 lbf
193000
N
27680 - 27620DA 27600 2.8750 in
73.025
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
27691 - 27620DA 27600 3.2813 in
83.345
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
27695 - 27620DA 27600 3.3455 in
84.976
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
27690 - 27620DA 27600 3.2813 in
83.345
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
27875 - 27820D 27800 1 3/8 in
34.925
mm
3.1510 in
80.035
mm
0.9330 in
23.698
mm
1.7700 in
44.958
mm
2.2500 in
57.150
mm
4550 lbf
20200
N
30500 lbf
136000
N
27881 - 27820D 27800 1 1/2 in
38.10
mm
3.1510 in
80.035
mm
0.9330 in
23.698
mm
1.7700 in
44.958
mm
2.2500 in
57.150
mm
4550 lbf
20200
N
30500 lbf
136000
N
27880 - 27820D 27800 1 1/2 in
38.10
mm
3.1510 in
80.035
mm
0.9330 in
23.698
mm
1.7700 in
44.958
mm
2.2500 in
57.150
mm
4550 lbf
20200
N
30500 lbf
136000
N
EE280702 - 281201D 280000 7 in
177.800
mm
12 in
304.8
mm
2.7207 in
69.106
mm
3.8750 in
98.425
mm
5.8203 in
147.836
mm
35100 lbf
156000
N
236000 lbf
1050000
N
EE280626 - 281201D 280000 6.25 in
158.750
mm
12 in
304.8
mm
2.7207 in
69.106
mm
3.8750 in
98.425
mm
5.8203 in
147.836
mm
35100 lbf
156000
N
236000 lbf
1050000
N
28138 - 28314XD 28000 1.3770 in
34.976
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
3700 lbf
16500
N
24800 lbf
111000
N
28137 - 28314XD 28000 1 3/8 in
34.925
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
28159 - 28314XD 28000 1.5740 in
39.980
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
3700 lbf
16500
N
24800 lbf
111000
N
28118 - 28314XD 28000 1 3/16 in
30.163
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
28158 - 28314XD 28000 1.5748 in
40
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
28150 - 28314XD 28000 1 1/2 in
38.10
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
28156 - 28314XD 28000 1.5740 in
39.980
mm
3.1510 in
80.035
mm
0.7736 in
19.649
mm
1.3750 in
34.925
mm
1.7110 in
43.459
mm
4390 lbf
19500
N
29500 lbf
131000
N
28151 - 28314XD 28000 1 1/2 in
38.10
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
3700 lbf
16500
N
24800 lbf
111000
N
28137 - 28318D 28000 1 3/8 in
34.925
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
28159 - 28318D 28000 1.5740 in
39.980
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
3700 lbf
16500
N
24800 lbf
111000
N
28118 - 28318D 28000 1 3/16 in
30.163
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  
<