All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 276 - 300 of 1000 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

27687 - 27620DA 27600 3 1/4 in
82.550
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
CAD Icon (for items table)
27684A - 27620DA 27600 3 in
76.2
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6450 lbf
28700
N
43300 lbf
193000
N
CAD Icon (for items table)
27684 - 27620DA 27600 3 in
76.2
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
CAD Icon (for items table)
27689 - 27620DA 27600 3.2813 in
83.345
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
CAD Icon (for items table)
27689H - 27620DA 27600 3.2813 in
83.345
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6450 lbf
28700
N
43300 lbf
193000
N
CAD Icon (for items table)
27680 - 27620DA 27600 2.8750 in
73.025
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
CAD Icon (for items table)
27691 - 27620DA 27600 3.2813 in
83.345
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
CAD Icon (for items table)
27695 - 27620DA 27600 3.3455 in
84.976
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
CAD Icon (for items table)
27690 - 27620DA 27600 3.2813 in
83.345
mm
4.9375 in
125.413
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1873 in
55.557
mm
6830 lbf
30400
N
45900 lbf
204000
N
CAD Icon (for items table)
27875 - 27820D 27800 1 3/8 in
34.925
mm
3.1510 in
80.035
mm
0.9330 in
23.698
mm
1.7700 in
44.958
mm
2.2500 in
57.150
mm
4550 lbf
20200
N
30500 lbf
136000
N
CAD Icon (for items table)
27881 - 27820D 27800 1 1/2 in
38.10
mm
3.1510 in
80.035
mm
0.9330 in
23.698
mm
1.7700 in
44.958
mm
2.2500 in
57.150
mm
4550 lbf
20200
N
30500 lbf
136000
N
CAD Icon (for items table)
27880 - 27820D 27800 1 1/2 in
38.10
mm
3.1510 in
80.035
mm
0.9330 in
23.698
mm
1.7700 in
44.958
mm
2.2500 in
57.150
mm
4550 lbf
20200
N
30500 lbf
136000
N
CAD Icon (for items table)
EE280702 - 281201D 280000 7 in
177.800
mm
12 in
304.8
mm
2.7207 in
69.106
mm
3.8750 in
98.425
mm
5.8203 in
147.836
mm
35100 lbf
156000
N
236000 lbf
1050000
N
CAD Icon (for items table)
EE280626 - 281201D 280000 6.25 in
158.750
mm
12 in
304.8
mm
2.7207 in
69.106
mm
3.8750 in
98.425
mm
5.8203 in
147.836
mm
35100 lbf
156000
N
236000 lbf
1050000
N
CAD Icon (for items table)
28138 - 28314XD 28000 1.3770 in
34.976
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
3700 lbf
16500
N
24800 lbf
111000
N
CAD Icon (for items table)
28137 - 28314XD 28000 1 3/8 in
34.925
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
CAD Icon (for items table)
28159 - 28314XD 28000 1.5740 in
39.980
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
3700 lbf
16500
N
24800 lbf
111000
N
CAD Icon (for items table)
28118 - 28314XD 28000 1 3/16 in
30.163
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
CAD Icon (for items table)
28158 - 28314XD 28000 1.5748 in
40
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
CAD Icon (for items table)
28150 - 28314XD 28000 1 1/2 in
38.10
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
CAD Icon (for items table)
28156 - 28314XD 28000 1.5740 in
39.980
mm
3.1510 in
80.035
mm
0.7736 in
19.649
mm
1.3750 in
34.925
mm
1.7110 in
43.459
mm
4390 lbf
19500
N
29500 lbf
131000
N
CAD Icon (for items table)
28151 - 28314XD 28000 1 1/2 in
38.10
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
3700 lbf
16500
N
24800 lbf
111000
N
CAD Icon (for items table)
28137 - 28318D 28000 1 3/8 in
34.925
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
CAD Icon (for items table)
28159 - 28318D 28000 1.5740 in
39.980
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
3700 lbf
16500
N
24800 lbf
111000
N
CAD Icon (for items table)
28118 - 28318D 28000 1 3/16 in
30.163
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
CAD Icon (for items table)
  Results 276 - 300 of 1000 « 11 12 13 14 15 »