All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - TDO (Tapered Double Outer) > Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial > View Items  


This category has 2,093 items. Only the first 1000 records are returned.

Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 301 - 325 of 1000 « 11 12 13 14 15 »  

Part Number

Series

d - Bore

D - Cup Outer Diameter

B - Cone Width

C - Double Cup Width

T - Bearing Width across Cones

C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

CAD

28138 - 28318D 28000 1.3770 in
34.976
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
3700 lbf
16500
N
24800 lbf
111000
N
CAD Icon (for items table)
28150 - 28318D 28000 1 1/2 in
38.10
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
CAD Icon (for items table)
28156 - 28318D 28000 1.5740 in
39.980
mm
3.1510 in
80.035
mm
0.7736 in
19.649
mm
1.3750 in
34.925
mm
1.7110 in
43.459
mm
4390 lbf
19500
N
29500 lbf
131000
N
CAD Icon (for items table)
28158 - 28318D 28000 1.5748 in
40
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
4390 lbf
19500
N
29500 lbf
131000
N
CAD Icon (for items table)
28151 - 28318D 28000 1 1/2 in
38.10
mm
3.1510 in
80.035
mm
0.8244 in
20.940
mm
1.3750 in
34.925
mm
1.8126 in
46.040
mm
3700 lbf
16500
N
24800 lbf
111000
N
CAD Icon (for items table)
EE285160 - 285228D 285000 16.0000 in
406.400
mm
22.6250 in
574.675
mm
2.6719 in
67.866
mm
4.1875 in
106.363
mm
6.1874 in
157.160
mm
64600 lbf
287000
N
434000 lbf
1930000
N
CAD Icon (for items table)
EE285162 - 285228D 285000 16.1250 in
409.575
mm
22.6250 in
574.675
mm
2.6719 in
67.866
mm
4.1875 in
106.363
mm
6.1874 in
157.160
mm
64600 lbf
287000
N
434000 lbf
1930000
N
CAD Icon (for items table)
EE285162 - 285228DC 285000 16.1250 in
409.575
mm
22.6250 in
574.675
mm
2.6719 in
67.866
mm
4.1875 in
106.363
mm
6.1874 in
157.160
mm
64600 lbf
287000
N
434000 lbf
1930000
N
CAD Icon (for items table)
EE285160 - 285228DC 285000 16.0000 in
406.400
mm
22.6250 in
574.675
mm
2.6719 in
67.866
mm
4.1875 in
106.363
mm
6.1874 in
157.160
mm
64600 lbf
287000
N
434000 lbf
1930000
N
CAD Icon (for items table)
28980 - 28921D 28900 2.3613 in
59.977
mm
3.937 in
100
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1874 in
55.560
mm
6180 lbf
27500
N
41500 lbf
185000
N
CAD Icon (for items table)
28985 - 28921D 28900 2 3/8 in
60.325
mm
3.937 in
100
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1874 in
55.560
mm
6180 lbf
27500
N
41500 lbf
185000
N
CAD Icon (for items table)
28990 - 28921D 28900 2.4400 in
61.976
mm
3.937 in
100
mm
0.9688 in
24.608
mm
1.7500 in
44.450
mm
2.1250 in
53.975
mm
6180 lbf
27500
N
41500 lbf
185000
N
CAD Icon (for items table)
28995 - 28921D 28900 2.4700 in
62.738
mm
3.937 in
100
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1874 in
55.560
mm
6180 lbf
27500
N
41500 lbf
185000
N
CAD Icon (for items table)
28985 - 28921DC 28900 2 3/8 in
60.325
mm
3.937 in
100
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1874 in
55.560
mm
6180 lbf
27500
N
41500 lbf
185000
N
CAD Icon (for items table)
28990 - 28921DC 28900 2.4400 in
61.976
mm
3.937 in
100
mm
0.9688 in
24.608
mm
1.7500 in
44.450
mm
2.1250 in
53.975
mm
6180 lbf
27500
N
41500 lbf
185000
N
CAD Icon (for items table)
28995 - 28921DC 28900 2.4700 in
62.738
mm
3.937 in
100
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1874 in
55.560
mm
6180 lbf
27500
N
41500 lbf
185000
N
CAD Icon (for items table)
28980 - 28921DC 28900 2.3613 in
59.977
mm
3.937 in
100
mm
1.0000 in
25.400
mm
1.7500 in
44.450
mm
2.1874 in
55.560
mm
6180 lbf
27500
N
41500 lbf
185000
N
CAD Icon (for items table)
EE291251 - 291751CD 290000 12.5000 in
317.500
mm
17.5 in
444.5
mm
2.4375 in
61.913
mm
3.8750 in
98.425
mm
5.7499 in
146.047
mm
51700 lbf
230000
N
347000 lbf
1540000
N
CAD Icon (for items table)
EE291175 - 291751CD 290000 11.7500 in
298.450
mm
17.5 in
444.5
mm
2.4375 in
61.913
mm
3.8750 in
98.425
mm
5.7499 in
146.047
mm
51700 lbf
230000
N
347000 lbf
1540000
N
CAD Icon (for items table)
EE291201 - 291751CD 290000 12 in
304.8
mm
17.5 in
444.5
mm
2.4375 in
61.913
mm
3.8750 in
98.425
mm
5.7499 in
146.047
mm
51700 lbf
230000
N
347000 lbf
1540000
N
CAD Icon (for items table)
EE291250 - 291751CD 290000 12.5000 in
317.500
mm
17.5 in
444.5
mm
2.4375 in
61.913
mm
3.8750 in
98.425
mm
5.7499 in
146.047
mm
51700 lbf
230000
N
347000 lbf
1540000
N
CAD Icon (for items table)
EE295950 - 295192D 295000 9 1/2 in
241.300
mm
19.2500 in
488.950
mm
4.7500 in
120.650
mm
7.7500 in
196.850
mm
10.0000 in
254.000
mm
141000 lbf
628000
N
948000 lbf
4220000
N
CAD Icon (for items table)
EE295110 - 295192D 295000 11 in
279.4
mm
19.2500 in
488.950
mm
4.7500 in
120.650
mm
7.7500 in
196.850
mm
10.0000 in
254.000
mm
141000 lbf
628000
N
948000 lbf
4220000
N
CAD Icon (for items table)
EE295102 - 295192D 295000 10.2500 in
260.350
mm
19.2500 in
488.950
mm
4.7500 in
120.650
mm
7.7500 in
196.850
mm
10.0000 in
254.000
mm
141000 lbf
628000
N
948000 lbf
4220000
N
CAD Icon (for items table)
EE295110 - 295192DC 295000 11 in
279.4
mm
19.2500 in
488.950
mm
4.7500 in
120.650
mm
7.7500 in
196.850
mm
10.0000 in
254.000
mm
141000 lbf
628000
N
948000 lbf
4220000
N
CAD Icon (for items table)
  Results 301 - 325 of 1000 « 11 12 13 14 15 »